toshiba worldwide   toshiba america
     
 
Search:  
 
Products
SPD
IPD
High-frequency Bipolar Power Transistors
Toshiba continues to offer the broadest line up of discrete products. Toshiba's Discrete solutions cover a breadth of products including Optoelectronics, Logic ICs, Small Signal, Microwave, Radio Frequency (RF) ICs, and Power devices.

Toshiba Power Semiconductors, RF, and Small Signal low frequency discrete devices consists of a wide array of Diodes, Linear ICs, Semi Custom ICs, Sensors, Thyristers, Triacs, and Transistors. Toshiba's Discrete products are designed for applications that require high reliability, power efficiency and a compact design.

Product Guides

 Please wait while the product guide loads...
Filter table attributes  = Filter table by attribute Sort table by column attribute  = Sort table by column attribute Remove column  = Remove column   View All  View All Products Undo  
Part Number
Surface Mount Type
Package
Number Of Pins
Application Scope
Radiant Power P O (W)
Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
2SC2290A N 2-13B1A 4 27 to 50MHz (min 60W_PEP @Vcc=12.5V, f=28MHz, Pi=4W_PEP, Tc=25℃)
2SC2510A N 2-13B1A 4 27 to 50MHz (min 150W_PEP @Vcc=28V, f=28MHz, Pi=9W_PEP, Tc=25℃)
2SC2782A N 2-13C1A 6 175MHz (min 80W @Vcc=12.5V, f=175MHz, P_i=18W, T_c=25℃)
2SC2879A N 2-13B1A 4 27 to 50MHz (min 100W_PEP @Vcc=12.5V, f=28MHz, P_i=8W_PEP, T_c=25℃)