TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
Enter Search Term
 
 
Stock Check
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Home  Products 

Bridge Chip ICs

Related Information
For Design of Mobile Product and CE Devices

As part of its Mobile Product Initiative, Toshiba offers a family of bridge chips for mobile products that facilitates the design of feature-rich smart phones, tablets, eBooks, netbooks, smart digital media adapters and other high-performance CE devices.

The Toshiba MPD bridge chips offer input and output of high-speed video data to a mobile device's application processor with a MIPI® bus interface by protocol translation into another or from another interface standard. This allows usage of input/output devices, such as displays and cameras with different data transfer interfaces than those offered by the Host Processor.

Highlighted Products:
TC358860XBG Dual-Display Serial Interface (DSI) Converter Chipset

The TC358860XBG is the industry's first1 Embedded DisplayPort™ (eDP™)-to-MIPI® dual-Display Serial Interface (DSI) converter chipset. The new TC358860XBG chipset enables the 4K2K ultra high definition (UHD) experience for handheld electronic devices such as tablets, phablets and portable gaming systems.

  • Device will enable the next generation of handheld products to deliver the most advanced, highest-definition viewing experience available
  • Incorporates both video format conversion and compression technology to support 4K2K high-resolution displays
  • Employs both high-speed serial interface industry standards with low-power operation capability in one chip enables UHD 4K displays while maintaining handhelds' low power consumption requirements
  • Delivers the high refresh rates - beyond 60 frames per second (fps) - needed to enable a "living room" quality gaming experience in a handheld gaming system

1As of November 17, 2014

Highlighted Products:
The TC358791XBG Automotive Companion Chip

The TC358791XBG was created to drive high-resolution multimedia (audio, video) and camera connectivity for next-generation infotainment applications in the connected car.

The device supports the latest automotive Gigabit Ethernet AVB standard for a wide range of applications, such as front/rear/surround-view cameras, digital audio and transferring high-resolution video content to head-unit and rear-seat entertainment systems.

  • Seamlessly interfaces with many leading-edge automotive application processors on the market with its USB 3.0, MIPI® CSI-2 and DSI connectivity
  • Will support Automotive Electronics Council reliability specification AEC-Q100 (Grade 3)
  • Simultaneously drives two high-resolution low-voltage differential signaling (LVDS) digital displays and can split one video input into two pictures
Highlighted Products:
TC358840 High Definition Multimedia Interface

The Toshiba TC358840 High Definition Multimedia Interface (HDMI®) to MIPI Camera Serial Interface Type 2 (CSI-2) converter chipset supports 4K video resolution for next-generation Ultra High Definition video applications. The TC358840 enables a host processor with a MIPI CSI-2 dual link interface to accept 4K HDMI video and audio streams and process them as an incoming data source.

  • 3840 x 2160 @ 24bpp video resolution at refresh rates of 30 fps
  • Enables YCbCr to RGB and YCbCr to RGB color format conversion
  • Applications include 4K Ultra HD resolution TVs, monitors, set-top boxes, and digital media adapters

Project AraAs part of Google's Advanced Technology and Products Group, Toshiba will provide semiconductors for Project Ara's smartphone featuring interchangeable modules. Toshiba was selected by ATAP to provide two bridge chips that come equipped with a broad range of interfaces for maximum flexibility. These Unipro bridge chips, along with other Toshiba advanced technologies, will be used in Reference Modules developed by Toshiba. For more details, visit Project Ara on the Toshiba website.

Oculus Rift Development Kit 2 Uses Toshiba Bridge Chip

Oculus Rift Development Kit The Oculus Rift Development Kit 2 is the latest development kit for the Oculus Rift virtual reality headset for 3D gaming. The Development Kit 2 uses the Toshiba TC358779XBG HDMI® to DSI bridge chip. The Toshiba chip is the only* part on the market that can convert directly from HDMI, used in PCs and set-top boxes, to MIPI®-DSI, used in mobile panels, while preserving picture quality. It is a more integrated version of earlier chips enabling smaller and lighter board designs important to head-mounted devices. Oculus Rift Development Kit For more information on the Oculus Rift Development Kit, go to www.oculusvr.com

*As of Aug. 18, 2014

MIPI and SLIMbus are registered trademarks of the MIPI Alliance, Inc. in the U.S. and other jurisdictions. HDMI is a registered trademark of HDMI Licensing, LLC in the U.S. and other jurisdictions. Oculus Rift is a trademark of Oculus VR, Inc.

 

Product Guides

 Please wait while the product guide loads...
Bridge Chip ICs
Filter table attributes  = Filter tables by attribute Sort table by column attribute  = Sort table by column attribute Remove column  = Remove column    View All  View All Products Undo  
Part Number / Datasheet
Additional
Information
Product Category
Application Scope
Features
Number of pins
Surface Mount Package
Package
Click to Sort
Click to Close Column
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
TC358743XBG - HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4 to MIPI® CSI-2 1.01 HDMI® Video format: Up to FHD (1920x1080 / 60fps / 24-bit/pixel) 64 Y P-TFBGA64-0606-0.65-001
TC358746AXBG - Camera Interface Bridge industrial device / smartphone / tablet / VOIP phone MIPI® CSI-2 1.01 to Parallel / Parallel to MIPI® CSI-2 1.01 / Up to 100 MHz PCLK frequency for Output mode / Up to 166 MHz PCLK frequency for Input mode 72 Y P-VFBGA72-0505-0.40-001
TC358747XBG - HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4b to MIPI® CSI-2 1.01 / HDMI® Video format: Up to WUXGA (1920x1200 / 60fps / 24-bit/pixel) / Video de-interlacing / Video scaling 64 Y P-TFBGA64-0606-0.65-001
TC358748XBG - Camera Interface Bridge industrial device / smartphone / tablet / VOIP phone MIPI® CSI-2 1.01 to Parallel / Parallel to MIPI® CSI-2 1.01 / Up to 100 MHz PCLK frequency for Output mode / Up to 166 MHz PCLK frequency for Input mode 80 Y P-VFBGA80-0707-0.65-001
TC358749XBG - HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4b to MIPI® CSI-2 1.01 / HDMI® Video format: Up to FHD (1920x1080 / 60fps / 24-bit/pixel) / Video de-interlacing / Video scaling 80 Y P-VFBGA80-0707-0.65-001
TC358762XBG - Display Interface Bridge head mount device (HMD) / PND / smart watch / smartphone / tablet MIPI® DSI 1.01 to MIPI® DBI-2 2.0 / MIPI® DSI 1.01 to MIPI® DPI 2.0 / Up to WXGA (1366 x 768 / 60 fps / 24bit/pixel) 64 Y P-VFBGA64-0505-0.50BZ
TC358763XBG - Display Interface Bridge digital still camera (DSC) / digital video camera (DVC) / head mount device (HMD) / PND / smart watch / smartphone MIPI® DBI-2 2.0 to MIPI® DSI 1.01 / MIPI® DPI 2.0 to MIPI® DSI 1.01 / Up to XGA (1024 x 768 / 60 fps / 24bit/pixel) 72 Y P-VFBGA72-0404-0.40A3
TC358764XBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Single Link / Up to WXGA (1366 x 768 / 60 fps / 24bit/pixel) 49 Y P-TFBGA49-0505-0.65AZ
TC358765XBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Dual Link / Up to UXGA (1600 x 1200 / 60 fps / 24bit/pixel) 64 Y P-VFBGA64-0606-0.65-001
TC358766XBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DPI 2.0 to VESA DisplayPort® 1.1a / MIPI® DSI 1.01 to MIPI® DPI 2.0 / MIPI® DSI 1.01 to VESA DisplayPort® 1.1a / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 120 Y P-VFBGA120-0606-0.50AZ
TC358767AXBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DPI 2.0 to VESA DisplayPort® 1.1a / MIPI® DSI 1.01 to MIPI® DPI 2.0 / MIPI® DSI 1.01 to VESA DisplayPort® 1.1a / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 81 Y P-VFBGA81-0505-0.50-001
TC358767XBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DPI 2.0 to VESA DisplayPort® 1.1a / MIPI® DSI 1.01 to VESA DisplayPort® 1.1a / Non-ASSR / non-audio data / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 81 Y P-VFBGA81-0505-0.50-001
TC358768AXBG - Display Interface Bridge smartphone / tablet / Ultrabook™ RGB to MIPI® DSI 1.02 / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 72 Y P-VFBGA72-0505-0.40-001
TC358770AXBG More Info Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.02 to VESA DisplayPort® 1.1a / Up to QSXGA (2560 x 2048 / 60 fps / 24bit/pixel) 100 Y P-VFBGA100-0505-0.40-001
TC358771XBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Single Link / Up to UXGA (1600 x 1200 / 60 fps / 24bit/pixel) / with Back Light Control 49 Y P-VFBGA49-0505-0.65-001
TC358772XBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Dual Link / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) / with Back Light Control 64 Y P-VFBGA64-0505-0.50BZ
TC358774XBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Single Link / Up to UXGA (1600 x 1200 / 60 fps / 24bit/pixel) 49 Y P-VFBGA49-0505-0.65-001
TC358775XBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Dual Link / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 64 Y P-VFBGA64-0606-0.65-001
TC358777XBG - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.02 to VESA DisplayPort® 1.1a / Up to QSXGA (2560 x 2048 / 60 fps / 24bit/pixel) 80 Y P-VFBGA80-0707-0.65-001
TC358778XBG - Display Interface Bridge smartphone / tablet / Ultrabook™ RGB to MIPI® DSI 1.02 / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 80 Y P-VFBGA80-0707-0.65-001
TC358779XBG - HDMI® Interface Bridge digital still camera (DSC) / DSI interface / game accessory / head mount device (HMD) / LCD displays / integrated display / panel application with MIPI® / tablet / video projector HDMI® 1.4b to MIPI® DSI 1.1 / HDMI® Video format: Up to FHD (1920x1080 / 60fps / 24-bit/pixel) / Video de-interlacing / Video scaling 80 Y P-VFBGA80-0707-0.65-001
TC358791XBG - Automotive Bus interface Connectivity Automotive Infotainment HDMI® 1.4 to MIPI® CSI-2, Ethernet AVB to MIPI CSI and USB 3.0/2.0, CVBS to MIPI CSI or LVDS, Display: DSI or HDMI to single/dual link LVDS Output display support 257 Y
(BGA)
P-FBGA257-1515-0.80
TC358840XBG More Info HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4b to MIPI® CSI-2 1.01 / HDMI® Video format: Up to 4K Ultra HD (3840x2160 / 30fps / 24-bit/pixel) 80 Y P-VFBGA80-0707-0.65-001
TC358860XBG - MIPI Bridge

Tablet

Phablet

Laptop

Handheld Gaming Device

eDP 1.4 to MIP DSI 1.1

eDP video stream up to 4K Ultra HD (3840 x 2160) @60fps with 2:1 compression on the DSI side

Support 4K UHD @30fps without need for compression

Configurable 4-lane on eDP Main Link
Configurable 8-lane on dual DSI ports

65 Y BGA 5x5 mm2
TC358870XBG - HDMI® Interface Bridge game accessory / head mount device (HMD) / mobile devices / wearable computers display HDMI® 1.4b to MIPI® DSI 1.1 / HDMI® Video format: Up to 4K Ultra HD (3840x2160 / 30fps / 24-bit/pixel) 80 Y P-VFBGA80-0707-0.65-001