TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
Enter Search Term
 
 
Stock Check
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Home  Products 

Flexible I/O Expander

Related Information
Flexible I/O Expander ICs

Toshiba offers a family of flexible I/O expander products, the TC35892XBG and the TC35890XBG. The flexible I/O expanders are designed to provide additional I/O ports enabling devices such as keypads, LEDs and rotator wheels to interface to the Baseband and/or application processor in a mobile handset or in other portable consumer electronic products.

Both devices address the mechanical and electrical design challenges associated with moveable parts in today's handheld consumer electronic products. The low-pin count, small-packaged devices offer up to 24 configurable, general-purpose I/O ports (GPIO) at needed locations and have built-in functionality for managing a keypad, PWM signal generation for LED and vibrator control and a rotator wheel interface.

The TC35892XBG features a smaller 3.5mm x 3.5mm x 1.2mm footprint compared to the TC35890XBG and an internal clock generator that is well suited for space-constrained handhelds. In addition, the TC35892XBG supports additional low-power features including operation from a low frequency clock source of 32 kHz, and clock-less operation that allows peripherals connected to the TC35892XBG to operate independently of the application processor for increased battery life.

New I/O Expanders Increase Functionality and Reliability

The TC35893XBG and TC35894XBG flexible I/O expander device are the company's newest additions to its mobile

peripheral device product portfolio. The TC35893XBG/TC35894XBG easily allow the addition of I/O peripheral ports so keypads, LEDs, and switches can interface seamlessly within a mobile handset or other portable consumer electronics device. Additionally, the TC35893XBG and TC35894XBG improve power efficiency in handheld devices and address the mechanical and electrical design challenges associated with moveable parts in advanced-feature mobile handsets.   Press Release

Flexible I/O Expander Highlights
Expands I/O connectivity for various mechanical designs
  for mobile applications
Extends I/O by up to 24 general purpose pins
Up to 96+8 (TC35892XBG) keys can be added to your
  mobile phone design
Three independent, versatile timers can be programmed
  to generate PWM signals without interacting with the host processor

Toshiba Mobile Strategic Initiative

The Toshiba Mobile Strategic Initiative is a comprehensive program designed to offer its U.S.-based mobile handset/mobile consumer device customers a product portfolio that provides faster time-to-market and helps them stay competitive. As part of this initiative, Toshiba provides local application and design-in support and access to a host of analog peripheral ICs from other Toshiba divisions and business units, including the Toshiba CMOS image sensor family, LCD controllers/drivers, memory products and LCD modules.

 

Product Guides

 Please wait while the product guide loads...
Flexible I/O Expander
Filter table attributes  = Filter tables by attribute Sort table by column attribute  = Sort table by column attribute Remove column  = Remove column    View All  View All Products Undo  
Part Number / Datasheet
Supply Voltage (V)
Clock
Package
Low Power Features
IO Expansion
Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
TC35892XBG 1.7 - 2.7 Internal RC, crystal oscillator, external input, 32kHz-20MHz 1.2mm z-height
3.5mm x 3.5mm,  0.5 pitch
Two different power modes, activity controlled. Up to 24 GPIOs; support for 2x2 to 8x12 keypad with up to 96 keys + 8 special function keys; three 32-bit timer
TC35893XBG 1.62 - 2.7 External input XTAL1. XTAL1 can be direct CMOS input in the frequency range of 32kHz - 20MHz 1.0mm z-height
3.0mm x 3.0mm,  0.5 pitch
Different power modes, activity controlled. Up to 24 GPIOs; keypad with up to 88 keys; three 32-bit timers
TC35894XBG 1.62 - 2.7 External input XTAL1. XTAL1 can be direct CMOS input in the frequency range of 32kHz - 20MHz 1.2mm z-height  3.5mm x 3.5mm,  0.5 pitch Different power modes, activity controlled. Up to 24 GPIOs; 26-pin direct keypad added in GPIO module; keypad with up to 96 keys; three 32-bit timers
TC35890XBG 1.7 - 3.6 Crystal oscillator, external input, 32kHz-20MHz 1.2mm z-height
5mm x 5mm,
0.5 pitch
Three different power modes for minimum power consumption. Up to 24 GPIOs; support for 2x2 to 8x12 keypad with up to 96 keys; three 32-bit timer

Dynastron is a trademark of Toshiba Corporation and is registered in various jurisdictions, including the United States.