TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
 
Enter Search Term
 
 
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Take Our Web Site Survey
Home  Products 
Bluetooth
Related Information
Bluetooth® Solutions from Toshiba

As a founding member of the Bluetooth Special Interest Group (SIG), we are deeply committed to making Bluetooth connectivity a pervasive and ubiquitous presence in our everyday lives. With decades of proven manufacturing experience, our advanced 65 nm RF-CMOS process and our highly regarded Bluetooth stack and profile software, we enable high-quality, cost-effective Bluetooth-compliant designs with a quick ramp-up to large-volume production. Our full-spectrum silicon and software business model delivers everything you need for your Bluetooth design.

Bluetooth Controller ICs

The Toshiba Bluetooth 4.0 family of controller ICs supports new applications enabled by the introduction of Bluetooth Low Energy (LE), the key feature of the Bluetooth 4.0 Core Specification, as well as "classic Bluetooth" applications in cars and personal computing. Bluetooth LE is intended for sharing small amounts of data among nodes in a network with a minimum use of power. These applications may include activities such as a keyboard sending keystroke data, a wireless sensor reporting its latest sample set, a medical instrument reporting on a patient's status, a wireless biosensor sending an exercise machine the user's heart rate, a stuck valve in a factory sending an alert, and many other cases where a small amount of data needs to be exchanged.

The Bluetooth specifications before the release of 4.0 defined the support for higher data rates to carry digital audio or for transferring files: Basic Rate (BR), Extended Data Rate (EDR), and the High Speed (HS) data rates. Dual-mode BT 4.0 controllers support both these "Classic Bluetooth" operating modes as well as BT LE. Single-mode BT 4.0 controllers implement only BT LE and are able to reach the very low power levels required by battery-powered devices.

Toshiba's first BT 4.0 controllers are dual-mode, supporting both classic and LE modes, giving them a broad field of application. There are many Bluetooth profiles, with a broad range of processing requirements. A typical implementation consists of a host processor (for example, a PC, applications processor or microcontroller) connected to a BT controller via USB or high-speed UART.

The Toshiba dual-mode BT 4.0 controllers are able to run simple BT profiles and application code, in addition to the BT radio functions, enabling low-cost, single-chip BT systems. A typical implementation consists of a host processor (for example, a PC, applications processor or microcontroller) connected to a BT controller via USB or high-speed UART. The Toshiba dual-mode BT 4.0 controllers are able to run simple BT profiles and application code, in addition to the BT radio functions, enabling low-cost, single-chip BT systems.


 Click to View
Host Processor PC, Host Processor PC,
Apps Processor, MCU

  • PC/Tablet/Phone
  • BT Handsfree Kit
  • BT Headset/Speaker
  • Gateway/Router

 Click to View
Host Processor MCU/DSP Host Processor MCU/DSP
  • Patient Monitor
  • Weather Station
  • Portable Equipment
  • Factory Automation

 Click to View
No Host No Host
  • Mouse/Keyboard
  • Remote Controller
  • Wireless Sensor
  • Biometric Sensor
 
TC35667FTG Low Power Bluetooth IC for Bluetooth Smart Devices
 
  • Supports Bluetooth Low Energy (LE) communications.
  • Integrates a DC-DC converter.
  • Reduces peak current consumption to below 6mA and deep sleep consumption to below 100nA.
  • Promotes long life for small cell batteries and facilities adoption of Bluetooth LE for small devices such as wearable healthcare, sensors and toys.
  • Integrates an ARM® processor enabling download and execution of customer programs stored in EEPROM.
BLE Single IC TC35667
 
Click To View More TC35667FTG Information
 
TC35661 Dual-Mode BT 4.0 Controller IC
 
  • Dual Mode core for legacy and new Bluetooth standards.
  • Proven interoperability of  Bluetooth hardware and software.
  • Optional embedded on-chip Bluetooth stack and profile.
  • Pin layout for two-layer PCB design (@ 0.8mm ball pitch).
  • Minimal number of external components.
  • Multiple IO options.
  • On-chip voltage controller and low-power modes.
Video: Toshiba Showcases its TC35661 Dual-mode Bluetooth 4.0 Controller LSI

 
Click To View More TC35661 Information

Bluetooth is a registered trademark owned by Bluetooth SIG, Inc. and is used by Toshiba Corporation under license.

ARM is a registered trademark of ARM LTD.