Toshiba is a leading provider of body and chassis
semiconductor solutions and delivers a variety of products with features
for today's HVAC and general control modules.
Toshiba Body and Chassis Control Products
Microcontroller families with CAN, programmable motor drive and other
features to efficiently control HVAC and other generic electronic control
modules in the vehicle
Bipolar and BiCD motor controllers and drivers for DC and sensorless
brushless DC motor control
Bipolar and BiCD linear and switching system power supplies
If there are any unclear
points about grade compatible products, contact the Sales Department
Microcontrollers for Automotive
Device
ROM
RAM
Core
Temp. Range
I/O
Features
Package
TMP86C407IM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SOP28
TMP86C407IN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP86C407SM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SOP28
TMP86C407SN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP86C408IDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SSOP30
TMP86C408SDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SSOP30
TMP86C807IM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SOP28
TMP86C807IN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP86C807SM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SOP28
TMP86C807SN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP86C808IDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
24
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SSOP30
TMP86C808SDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
24
SEI, SIO/UART, 6 x 8-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SSOP30
TMP86C847IUG
8Kbytes
512 bytes
8-bit 870/C
-40 TO 85
35
SIO, SIO/UART, 8 x 10-bit ADC,
2 x 8-bit timer
LQFP44
TMP86C847SUG
8Kbytes
512 bytes
8-bit 870/C
-40 TO 125
35
SIO, SIO/UART, 8 x 10-bit ADC,
2 x 8-bit timer
LQFP44
TMP86CH47IUG
16Kbytes
512 bytes
8-bit 870/C
-40 TO 85
35
SIO, SIO/UART, 8 x 10-bit ADC,
2 x 8-bit timer
LQFP44
TMP86CH47SUG
16Kbytes
512 bytes
8-bit 870/C
-40 TO 125
35
SIO, SIO/UART, 8 x 10-bit ADC,
2 x 8-bit timer
LQFP44
TMP86CH87ARU
16Kbytes
1024 bytes
8-bit 870/C
-40 TO 85
35
CAN, SEI, SIO/UART, 14 x 10-bit ADC,
1 x 16-bit & 2 x 8-bit timer
LQFP44
TMP86CM87ARU
32Kbytes
1024 bytes
8-bit 870/C
-40 TO 85
35
CAN, SEI, SIO/UART, 14 x 10-bit ADC,
1 x 16-bit & 2 x 8-bit timer
LQFP44
TMP88CH40IM
16Kbytes
512 bytes
8-bit 870/X
-40 TO 85
19
Motor Control, SIO, UART, 4 x 10-bit
ADC,
1 x 16-bit & 2 x 8-bit timer
SOP28
TMP88CH40N
16Kbytes
512 bytes
8-bit 870/X
-40 TO 85
19
Motor Control, SIO, UART, 4 x 10-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP88CH40SM
16Kbytes
512 bytes
8-bit 870/X
-40 TO 125
19
Motor Control, SIO, UART, 4 x 10-bit
ADC,
1 x 16-bit & 2 x 8-bit timer
SOP28
TMP88CH40SN
16Kbytes
512 bytes
8-bit 870/X
-40 TO 125
19
Motor Control, SIO, UART, 4 x 10-bit ADC,
1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP91CM80IF
32Kbytes
1024 bytes
16-bit 900/L1
-40 TO 85
61
CAN, SIO/UART, 8 x 10-bit ADC,
2 x 16-bit & 4 x 8-bit timer, 2 x 16-bit PWM
LQFP80
TMP91CP82TF
48Kbytes
2048bytes
16-bit 900/L1
-40 TO 125
80
CAN, SEI, 2XSIO/UART, 12 x 10-bit ADC,
2 x 16-bit & 4 x 8-bit timer, 4 x 16-bit PWM
LQFP100
TMP92CD54IF
512Kbyte Flash
32Kbytes
32-bit 900/H1
-40 TO 85
68
CAN, SEI, 2XSIO/UART, 3 x I2C, 12 x 10-bit
ADC,
2 x 16-bit & 8 x 8-bit timer
LQFP100
TMP92FD54AIF
512Kbyte Flash
32Kbytes
32-bit 900/H1
-40 TO 85
68
CAN, SEI, 2XSIO/UART, 3 x I2C, 12 x 10-bit
ADC,
2 x 16-bit & 8 x 8-bit timer
LQFP100
TMP94FD53IF
512Kbyte Flash
16Kbytes
32-bit 900/H1
-40 TO 85
70
CAN, SEI, 2XSIO/UART, 3 x I2C, 12 x 10-bit
ADC,
2 x 16-bit & 8 x 8-bit timer
LQFP100
Note 1)
Defect rate from delivery
to the customer to shipment
Note 2)
In part numbers, the
suffix "T" or "R" indicates Grade A products and "S" or "I" indicates
Grade B products.