toshiba worldwide   toshiba america
     
 
Search:  
 
Products
Entertainment and Information
Related Information

As a leading provider of car entertainment and driver information semiconductor solutions, Toshiba delivers the latest features and highest levels of silicon integration and software support for a broad range of products.
Toshiba Entertainment and Information Products
  • The TB2932HQ audio amplifier is designed with a new circuit structure that improves audio amplifier performance metrics: noise and distortion are diminished, operating stability is better, slew rates are faster and die size is reduced.
  • Audio power amplifiers in bipolar and BiCD process families with features such as high output power, 2ohm capability, various protection circuits, self-diagnostics via I2C, and Class-KB high efficiency.
  • The TX4961 64-bit automotive graphics controller is now compatible with the QNX Neutrino® real time operating system (RTOS).  By pairing these two technologies, Toshiba now offers a robust graphics system for automotive dashboards with high-end graphics features.
  • Media player LSI and microcontrollers that enable playback and control of CDs with multi-format compressed audio using standard or customized software and firmware.
  • Bluetooth™ functionality including the support of automotive profiles, enabling the car to connect to other Bluetooth enabled products such as cell phones.

Neutrino is a registered trademark of QNX Software Systems GmbH & Co. KG ("QSSKG")


RISC Display and Graphics Controllers for Automotive
Datasheet CPU Core Clock MHz/Max MIPS Inst/Data cache TLB 1-Cycle MAC Volts Peripherals Companion Chip Package Additional Information
TX4961XBG
TX49 H3
240/312
16KB (4-way)/16KB (4-way)
Yes
Yes
1.5/3.3
FPU, GPU, GDC, DDR, SDRAMC, DMAC, EBUSC, Video Frame Grabber, AC-LINK, CAN, Media-LB, NAND FLASH C, I2C, SPI, UART Not Needed PBGA-456 -40° to + 85°C Operating Temperature Range
Product Brief
TX4964FG-120 (NDA required)
TX49 L4
120/156
8KB (4-way)/8KB (4-way)
Yes
Yes
1.2/2.5/3.3
Embedded DRAM, GDC, LCDC, BLT Engine, Rotation Engine, Transformation Engine, DMAC, EBUSC, Video Frame Grabber, I2S, CAN,  I2C, SPI, UART Not Needed PQFP-176 -40° to + 85°C Operating Temperature Range
Audio Ampifiers for Automotive
Datasheet Package Recommended Vcc (V)

Max Power per channel into 2-ohm load

Max Power per channel into 4 ohm load

Features/Built-in Functions Operating Voltage (V) More Info.
TA8254BHQ
HZIP 15-P-1.27
13.2
45W
21W
2 BTL channels, standby switch,
mute, clip/short detection
9 to 18
TA8276HQ
HZIP 25-P-1.00F
13.2
Not
Supported
20W

4 BTL channels, standby switch, mute, AUX amp, speaker protection

9 to 18
TB2901HQ
HZIP 25-P-1.00F
13.2
80W
50W

4 BTL channels, standby switch, mute, BiCD process, high side switch

9 to 18
Product Brief
TB2902HQ
HZIP 25-P-1.00F
13.2
70W
43W

4 BTL channels, internal standby/mute, BiCD process, I2Cself-diagnosis, tweeter diagnostics

9 to 18
Product Brief
TB2903HQ
HZIP 25-P-1.00F
13.2
Not
Supported
50W

4 BTL channels, standby switch, mute, BiCD process, offset detection

9 to 18
Product Brief
TB2904HQ
HZIP 25-P-1.00F
13.2
Not
Supported
45W

4 BTL channels, standby switch, mute, BiCD process, offset detection

9 to 18
Product Brief
TB2905HQ
HZIP 25-P-1.00F
13.2
80Wl
50W

4 BTL channels, standby switch, mute, BiCD process, Class-KB high efficiency

9 to 18
Product Brief
TB2906HQ
HZIP 25-P-1.00F
13.2
Not
Supported
45W
4 BTL channels, standby switch, mute, BiCD process, offset detection, 34dB gain
9 to 18
Product Brief
TB2912HQ
HZIP 25-P-1.00F
13.2
70W
43W

4 BTL channels, standby switch, mute, BiCD process, I2C self-diagnosis, tweeter diagnostics, low standby current,

9 to 18
Product Brief
TB2913HQ
HZIP 25-P-1.00F
13.2
Not
Supported
50W

4 BTL channels, standby switch, mute, BiCD process, clip detection

9 to 18
Product Brief

TB2917HQ

SPP-37-P-1.00F
13.2
80W
50W

On-chip system voltage regulator with 5 external outputs, low-RON BiCD processor, 4 BTL channels, 2 x high-side switch, mute/standby

9 to 18
 

TB2921HQ

HZIP 25-P-1.00F
13.2
80W
50W

4 BTL channels, standby switch, mute, low-RON BiCD process, high-side switch

9 to 18
Product Brief

TB2923HQ

HZIP 25-P-1.00F
13.2
80W
50W

4 BTL channels, standby switch, mute, low-RON BiCD process, DC offset detection

9 to 18
Product Brief

TB2926HQ

HZIP 25-P-1.00F
13.2
Not
Supported
43W

4 BTL channels, standby switch, mute, low-RON BiCD process, DC offset detection

9 to 18
Product Brief
TB2932HQ HZIP 25-P-1.00F
13.2
70W
43W
4 BTL channels, internal standby/mute control, BiCD process, I2C self-diagnosis, tweeter diagnostics
9 to 18
Product Brief

TB2934HQ

HZIP 25-P-1.00F
13.2
70W
43W

4 BTL channels, internal standby/mute, BiCD process, power, I2C self-diagnosis, tweeter diagnostics, 34/26 dB gain

9 to 18
Product Brief
-40° to + 85°C Operating Temperature Range
Bluetooth Baseband ICs for Automotive
Datasheet Description Features Power Supply Package
TC35610 Baseband Host Controller, Complete Software Model 86KB data buffer, Embedded ARM7TDMI, On-chip UART/USB/PCM CODEC interfaces
1.8V, 3.0V
FBGA113
Bluetooth Radio ICs for Automotive
Datasheet Description Features Power Supply Package
TB31296FT Bluetooth Radio IC Built-in LNA, VCO and PA (4dBm output), SiGe-BiCMOS
process, high-input Sensitivity, digital interface to communicate
with baseband
1.8V, 3.0V
TQON44
Media Player LSI for Automotive
Datasheet Description Features Power Supply Package More Info.
TC94A54MFG CD-MP3 processor with built-in firmware CD servo, RF head amp, multi-format
compressed audio decoder, 1-bit DAC, 1 Mbit SRAM
3.3V, 1.5 V
LQFP100 (lead-free SiP)
Product Brief
TC94A70FG
CD-MP3 processor with built-in firmware
CD servo, RF head amp, multi-format
compressed audio decoder, multi-bit DAC, 1 Mbit SRAM
3.3V, 1.5 V
LQFP100 (lead-free)
Product Brief
TC94A73MFG CD-MP3 processor with built-in firmware including ESP CD servo, RF head amp, multi-format
compressed audio decoder, multi-bit DAC, 1 Mbit SRAM,
16 Mbit DRAM
3.3V, 1.5 V
LQFP100 (lead-free SiP)
Product Brief
Receivers and Transceivers for Automotive
Datasheet Freq. Of Op. (MHz) IF Freq. (MHz Ref. Freq. (MHz) PLL Op. Freq. (MHz) Op. Voltage (VDC) Current Cons. Active (mA) Sensitivity (dB) Output Power (dBm) Data Rate (bps)
TA31273 (RX)
100 ~ 450
10.7
-
-
3 ~ 5.5
6.8
-
-
10K
TA31275 (RX)
100 ~ 450
10.7
-
-
2.4 ~ 5.5
5.8 (FM), 5.4 (AM)
-112 to -120
-
10K
TA32305 (Tx/Rx)
240 ~ 450
80 KHz
-
-
2.2 ~ 5.5
[4.5 (TX), 5.7 (RX)] FM, 5.4 AM
-117
-14
20K
TB31296 (Tx/Rx)
2380 ~ 2500
11 MHz
4 ~ 50
-
2.7 ~ 3.5
27 mA TX, 42 mA RX
-83
-3 - 5.5
721 K
TB32301 (Tx/Rx)
2400 ~ 2500
10.7 MHz / 11 MHz
-
13
2.7 ~ 3.3
35 mA RX, 26 MA TX
-85
-3 - 0
1 M
Microcontrollers for Automotive
See Category Documentation for Datasheets
Device ROM RAM Core Temp. Range I/O Features Package
TMP86C407IM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SOP28
TMP86C407IN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SDIP28
TMP86C407SM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SOP28
TMP86C407SN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SDIP28
TMP86C408IDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SSOP30
TMP86C408SDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SSOP30
TMP86C807IM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SOP28
TMP86C807IN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SDIP28
TMP86C807SM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SOP28
TMP86C807SN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SDIP28
TMP86C808IDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
24
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SSOP30
TMP86C808SDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
24
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SSOP30
TMP86C847IUG
8Kbytes
512 bytes
8-bit 870/C
-40 TO 85
35
SIO, SIO/UART, 8 x 10-bit ADC, 2 x 8-bit timer
LQFP44
TMP86C847SUG
8Kbytes
512 bytes
8-bit 870/C
-40 TO 125
35
SIO, SIO/UART, 8 x 10-bit ADC, 2 x 8-bit timer
LQFP44
TMP86CH47IUG
16Kbytes
512 bytes
8-bit 870/C
-40 TO 85
35
SIO, SIO/UART, 8 x 10-bit ADC, 2 x 8-bit timer
LQFP44
TMP86CH47SUG
16Kbytes
512 bytes
8-bit 870/C
-40 TO 125
35
SIO, SIO/UART, 8 x 10-bit ADC, 2 x 8-bit timer
LQFP44
TMP86CH87ARU
16Kbytes
1024 bytes
8-bit 870/C
-40 TO 85
35
CAN, SEI, SIO/UART, 14 x 10-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
LQFP44
TMP86CM87ARU
32Kbytes
1024 bytes
8-bit 870/C
-40 TO 85
35
CAN, SEI, SIO/UART, 14 x 10-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
LQFP44
TMP88CH40IM
16Kbytes
512 bytes
8-bit 870/X
-40 TO 85
19
Motor Control, SIO, UART, 4 x 10-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SOP28
TMP88CH40N
16Kbytes
512 bytes
8-bit 870/X
-40 TO 85
19
Motor Control, SIO, UART, 4 x 10-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SDIP28
TMP88CH40SM
16Kbytes
512 bytes
8-bit 870/X
-40 TO 125
19
Motor Control, SIO, UART, 4 x 10-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SOP28
TMP88CH40SN
16Kbytes
512 bytes
8-bit 870/X
-40 TO 125
19
Motor Control, SIO, UART, 4 x 10-bit ADC, 1 x 16-bit
& 2 x 8-bit timer
SDIP28
TMP91CM80IF
32Kbytes
1024 bytes
16-bit 900/L1
-40 TO 85
61
CAN, SIO/UART, 8 x 10-bit ADC, 2 x 16-bit & 4 x 8-bit
timer, 2 x 16-bit PWM
LQFP80
TMP91CP82TF
48Kbytes
2048bytes
16-bit 900/L1
-40 TO 125
80
CAN, SEI, 2XSIO/UART, 12 x 10-bit ADC, 2 x 16-bit
& 4 x 8-bit timer, 4 x 16-bit PWM
LQFP100
TMP92CD54IF
512Kbyte Flash
32Kbytes
32-bit 900/H1
-40 TO 85
68
CAN, SEI, 2XSIO/UART, 3 x I2C, 12 x 10-bit ADC,
2 x 16-bit & 8 x 8-bit timer
LQFP100
TMP92FD54AIF
512Kbyte Flash
32Kbytes
32-bit 900/H1
-40 TO 85
68
CAN, SEI, 2XSIO/UART, 3 x I2C, 12 x 10-bit ADC,
2 x 16-bit & 8 x 8-bit timer
LQFP100
TMP94FD53IF
512Kbyte Flash
16Kbytes
32-bit 900/H1
-40 TO 85
70
CAN, SEI, 2XSIO/UART, 3 x I2C, 12 x 10-bit ADC,
2 x 16-bit & 8 x 8-bit timer
LQFP100
-40° to + 85°C Operating Temperature Range