toshiba worldwide   toshiba america
     
 
Search:  
 
Products
Safety and Security
Related Information
As an industry leader of communications and connectivity devices, Toshiba products focus on both radio and controller functions. Products are optimized for the automotive market to ensure low external component count, ease of use and targeted performance.
Toshiba Safety and Security Products
  • RF receivers manufactured in a bipolar process technologies feature superior sensitivity for increased range in applications such as TPMS, RKE, etc.
  • RF transceivers manufactured in a bipolar process technology with superior sensitivity also feature high levels of integration for reduced component count in applications such as TPMS, RKE, etc.
  • 4- and 8-bit microcontrollers in CMOS technology support RF connectivity devices in applications such as TPMS and RKE
Receivers and Transceivers For Automotive
Datasheet Freq. Of Op. (MHz) IF Freq. (MHz) Ref. Freq. (MHz) PLL Op. Freq. (MHz) Op. Voltage (VDC) Current Cons. Active (mA) Sensitivity (dB) Output Power (dBm) Data Rate (bps)
TA31273 (RX)
100 ~ 450
10.7
-
-
3 ~ 5.5
6.8
-
-
10K
TA31275 (RX)
100 ~ 450
10.7
-
-
2.4 ~ 5.5
5.8 (FM), 5.4 (AM)
-112 to -120
-
10K
TA32305 (Tx/Rx)
240 ~ 450
80 KHz
-
-
2.2 ~ 5.5
[4.5 (TX), 5.7 (RX)] FM, 5.4 AM
-117
-14
20K
TB31296 (Tx/Rx)
2380 ~ 2500
11 MHz
4 ~ 50
-
2.7 ~ 3.5
27 mA TX, 42 mA RX
-83
-3 - 5.5
721 K
TB32301 (Tx/Rx)
2400 ~ 2500
10.7 MHz / 11 MHz
-
13
2.7 ~ 3.3
35 mA RX, 26 MA TX
-85
-3 - 0
1 M
Bluetooth Baseband ICs for Automotive
Datasheet Description Features Power Supply Package
TC35610 Baseband Host Controller, Complete Software Model 86KB data buffer, Embedded ARM7TDMI, On-chip UART/USB/PCM CODEC interfaces
1.8V, 3.0V
FBGA113
Bluetooth Radio ICs for Automotive
Datasheet Description Features Power Supply Package
TB3296FT
Bluetooth Radio IC
Built-in LNA, VCO and PA (4dBm output), SiGe-BiCMOS process, high-input Sensitivity, digital interface to communicate with baseband
1.8V, 3.0V
TQON44
Microcontrollers for Automotive
See Category Documentation for Datasheets
Device ROM RAM Core Temp. Range I/O Features Package
TMP86C407IM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SOP28
TMP86C407IN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP86C407SM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SOP28
TMP86C407SN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP86C408IDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SSOP30
TMP86C408SDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SSOP30
TMP86C807IM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SOP28
TMP86C807IN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP86C807SM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SOP28
TMP86C807SN
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
22
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP86C808IDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 85
24
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SSOP30
TMP86C808SDM
4Kbytes
256 bytes
8-bit 870/C
-40 TO 125
24
SEI, SIO/UART, 6 x 8-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SSOP30
TMP86C847IUG
8Kbytes
512 bytes
8-bit 870/C
-40 TO 85
35
SIO, SIO/UART, 8 x 10-bit ADC, 2 x 8-bit timer
LQFP44
TMP86C847SUG
8Kbytes
512 bytes
8-bit 870/C
-40 TO 125
35
SIO, SIO/UART, 8 x 10-bit ADC, 2 x 8-bit timer
LQFP44
TMP86CH47IUG
16Kbytes
512 bytes
8-bit 870/C
-40 TO 85
35
SIO, SIO/UART, 8 x 10-bit ADC, 2 x 8-bit timer
LQFP44
TMP86CH47SUG
16Kbytes
512 bytes
8-bit 870/C
-40 TO 125
35
SIO, SIO/UART, 8 x 10-bit ADC, 2 x 8-bit timer
LQFP44
TMP86CH87ARU
16Kbytes
1024 bytes
8-bit 870/C
-40 TO 85
35
CAN, SEI, SIO/UART, 14 x 10-bit ADC, 1 x 16-bit & 2 x 8-bit timer
LQFP44
TMP86CM87ARU
32Kbytes
1024 bytes
8-bit 870/C
-40 TO 85
35
CAN, SEI, SIO/UART, 14 x 10-bit ADC, 1 x 16-bit & 2 x 8-bit timer
LQFP44
TMP88CH40IM
16Kbytes
512 bytes
8-bit 870/X
-40 TO 85
19
Motor Control, SIO, UART, 4 x 10-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SOP28
TMP88CH40N
16Kbytes
512 bytes
8-bit 870/X
-40 TO 85
19
Motor Control, SIO, UART, 4 x 10-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP88CH40SM
16Kbytes
512 bytes
8-bit 870/X
-40 TO 125
19
Motor Control, SIO, UART, 4 x 10-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SOP28
TMP88CH40SN
16Kbytes
512 bytes
8-bit 870/X
-40 TO 125
19
Motor Control, SIO, UART, 4 x 10-bit ADC, 1 x 16-bit & 2 x 8-bit timer
SDIP28
TMP91CM80IF
32Kbytes
1024 bytes
16-bit 900/L1
-40 TO 85
61
CAN, SIO/UART, 8 x 10-bit ADC, 2 x 16-bit & 4 x 8-bit timer, 2 x 16-bit PWM
LQFP80
TMP91CP82TF
48Kbytes
2048bytes
16-bit 900/L1
-40 TO 125
80
CAN, SEI, 2XSIO/UART, 12 x 10-bit ADC, 2 x 16-bit & 4 x 8-bit timer, 4 x 16-bit PWM
LQFP100
TMP92CD54IF
512Kbyte Flash
32Kbytes
32-bit 900/H1
-40 TO 85
68
CAN, SEI, 2XSIO/UART, 3 x I2C, 12 x 10-bit ADC, 2 x 16-bit & 8 x 8-bit timer
LQFP100
TMP92FD54AIF
512Kbyte Flash
32Kbytes
32-bit 900/H1
-40 TO 85
68
CAN, SEI, 2XSIO/UART, 3 x I2C, 12 x 10-bit ADC, 2 x 16-bit & 8 x 8-bit timer
LQFP100
TMP94FD53IF
512Kbyte Flash
16Kbytes
32-bit 900/H1
-40 TO 85
70
CAN, SEI, 2XSIO/UART, 3 x I2C, 12 x 10-bit ADC, 2 x 16-bit & 8 x 8-bit timer
LQFP100