TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
Enter Search Term
 
 
Stock Check
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Home  Products 

SLC NAND

Related Information
SLC NAND - For High Performance and Reliability
SLC NAND

Toshiba Single-Level Cell (SLC) NAND provides fast read and write times and support for a large number of write and erase cycles. With high performance and reliability and support for a wide range of operating temperatures, Toshiba SLC NAND is ideal for applications such as mobile phones, office automation equipment, industrial storage, and servers.  

SLC NAND with Built-in ECC

BENAND™ is an SLC NAND flash solution with embedded error correction code (ECC), which removes the burden of ECC from the host processor. Use of the common NAND interface allows BENAND to maintain compatibility with general SLC NAND flash in terms of the command set, device operation, packaging, pin configuration, etc. Therefore, the latest BENAND can easily be used as a replacement for a general SLC NAND flash without being concerned about a system's error correction capability.

Watch the Video
BENAND vs SLC NAND


Visit When Technology Moves, Toshiba Moves.


Key Applications
Industrial Consumer Applications
  • Automation control (lighting, motor, etc.)
  • POS terminals
  • Teleconferencing equipment
  • VoIP
  • Ruggedized PC
  • 2-way radios
  • Thermostats
  • Smart meters
  • Servers
  • Set Top Box
  • Media Players
  • Gaming
  • Toys
  • GPS
  • Printers
  • Home Gateways
  • ebooks

BENAND™ and SLC NAND by Density
View product specs and datasheet
1 Gb 2 Gb 4 Gb 8 Gb 16 Gb 32 Gb

View SLC NAND Product Line-up
View BENAND™ Product Line-up

For additional information on Toshiba's SLC NAND solutions, please contact your local Toshiba Sales Representative.

Product Guides

 Please wait while the product guide loads...
SLC NAND
Filter table attributes  = Filter tables by attribute Sort table by column attribute  = Sort table by column attribute Remove column  = Remove column    View All  View All Products Undo  
Part Number / Datasheet
Stock Check
Product Category
Capacity (bit)
Generation
Operating Temperature
Operating Voltage
Page Size (bit)
Block Size (bit)
Package Name
Number of Pins
Click to Sort
Click to Close Column
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
TC58DVG02D5BAI4 - SLC NAND 1G bit 43 nm* -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit BGA 63
TC58DVG02D5BAI6 - SLC NAND 1G bit 43 nm* -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit BGA 67
TC58DVG02D5TA00 Stock Check SLC NAND 1G bit 43 nm* 0 to 70 degC 2.7 to 3.6 V (2048+64)x8 bit (2048+64)x8 bit TSOP 48
TC58DVG02D5TAI0 - SLC NAND 1G bit 43 nm* -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit TSOP 48
TC58DYG02D5BAI4 - SLC NAND 1G bit 43 nm* -40 to 85 degC 1.7 to 1.95 V (2048+64)x8 bit (128K+4K)x8 bit BGA 63
TC58DYG02D5BAI6 - SLC NAND 1G bit 43 nm* -40 to 85 degC 1.7 to 1.95 V (2048+64)x8 bit (128K+4K)x8 bit BGA 67
TC58NVG0S3HBAI4 - SLC NAND 1G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+128)x8 bit (128K+8K)x8 bit FBGA 63
TC58NVG0S3HBAI6 - SLC NAND 1G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+128)x8 bit (128K+8K)x8 bit FBGA 67
TC58NVG0S3HTA00 - SLC NAND 1G bit 24 nm 0 to 70 degC 2.7 to 3.6 V (2048+128)x8 bit (128K+8K)x8 bit TSOP 48
TC58NVG0S3HTAI0 - SLC NAND 1G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+128)x8 bit (128K+8K)x8 bit TSOP 48
TC58NVG1S3EBAI4 - SLC NAND 2G bit 43 nm* -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit BGA 63
TC58NVG1S3ETA00 Stock Check SLC NAND 2G bit 43 nm* 0 to 70 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit TSOP 48
TC58NVG1S3ETAI0 Stock Check SLC NAND 2G bit 43 nm* -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit TSOP 48
TC58NVG1S3HBAI4 - SLC NAND 2G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+128)x8 bit (128K+8K)x8 bit FBGA 63
TC58NVG1S3HBAI6 - SLC NAND 2G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+128)x8 bit (128K+8K)x8 bit FBGA 67
TC58NVG1S3HTA00 - SLC NAND 2G bit 24 nm 0 to 70 degC 2.7 to 3.6 V (2048+128)x8 bit (128K+8K)x8 bit TSOP 48
TC58NVG1S3HTAI0 - SLC NAND 2G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+128)x8 bit (128K+8K)x8 bit TSOP 48
TC58NVG2S0FBAI4 - SLC NAND 4G bit 32 nm -40 to 85 degC 2.7 to 3.6 V (4096+224)x8 bit (256K+14K)x8 bit FBGA 63
TC58NVG2S0FTA00 Stock Check SLC NAND 4G bit 32 nm 0 to 70 degC 2.7 to 3.6 V (4096+224)x8 bit (256K+14K)x8 bit TSOP 48
TC58NVG2S0FTAI0 Stock Check SLC NAND 4G bit 32 nm -40 to 85 degC 2.7 to 3.6 V (4096+224)x8 bit (256K+14K)x8 bit TSOP 48
TC58NVG2S0HBAI4 - SLC NAND 4G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+256)x8 bit (256K+16K)x8 bit FBGA 63
TC58NVG2S0HBAI6 - SLC NAND 4G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+256)x8 bit (256K+16K)x8 bit FBGA 67
TC58NVG2S0HTA00 - SLC NAND 4G bit 24 nm 0 to 70 degC 2.7 to 3.6 V (4096+256)x8 bit (256K+16K)x8 bit TSOP 48
TC58NVG2S0HTAI0 - SLC NAND 4G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+256)x8 bit (256K+16K)x8 bit TSOP 48
TC58NVG2S3EBAI5 Stock Check SLC NAND 4G bit 43 nm* -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit BGA 63
TC58NVG2S3ETA00 Stock Check SLC NAND 4G bit 43 nm* 0 to 70 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit TSOP 48
TC58NVG2S3ETAI0 - SLC NAND 4G bit 43 nm* -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit TSOP 48
TC58NVG3S0FBAID - SLC NAND 8G bit 32 nm -40 to 85 degC 2.7 to 3.6 V (4096+232)x8 bit (256K+14.5K)x8 bit FBGA 63
TC58NVG3S0FTA00 - SLC NAND 8G bit 32 nm 0 to 70 degC 2.7 to 3.6 V (4096+232)x8 bit (256K+14.5K)x8 bit TSOP 48
TC58NVG3S0FTAI0 - SLC NAND 8G bit 32 nm -40 to 85 degC 2.7 to 3.6 V (4096+232)x8 bit (256K+14.5K)x8 bit TSOP 48
TC58NYG0S3HBAI4 - SLC NAND 1G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (2048+128)x8 bit (128K+8K)x8 bit FBGA 63
TC58NYG0S3HBAI6 - SLC NAND 1G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (2048+128)x8 bit (128K+8K)x8 bit FBGA 67
TC58NYG1S3EBAI4 - SLC NAND 2G bit 43 nm* -40 to 85 degC 1.7 to 1.95 V (2048+64)x8 bit (128K+4K)x8 bit BGA 63
TC58NYG1S3HBAI4 - SLC NAND 2G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (2048+128)x8 bit (128K+8K)x8 bit FBGA 63
TC58NYG1S3HBAI6 - SLC NAND 2G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (2048+128)x8 bit (128K+8K)x8 bit FBGA 67
TC58NYG2S0FBAI4 - SLC NAND 4G bit 32 nm -40 to 85 degC 1.7 to 1.95 V (4096+224)x8 bit (256K+14K)x8 bit FBGA 63
TC58NYG2S0HBAI4 - SLC NAND 4G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (4096+256)x8 bit (256K+16K)x8 bit FBGA 63
TC58NYG2S0HBAI6 - SLC NAND 4G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (4096+256)x8 bit (256K+16K)x8 bit FBGA 67
TC58NYG2S3EBAI5 Stock Check SLC NAND 4G bit 43 nm* -40 to 85 degC 1.7 to 1.95 V (2048+64)x8 bit (128K+4K)x8 bit BGA 63
TC58NYG3S0FBAID - SLC NAND 8G bit 32 nm -40 to 85 degC 1.7 to 1.95 V (4096+232)x8 bit (256K+14.5K)x8 bit FBGA 63
TH58NVG3S0HBAI4 - SLC NAND 8G(4Gx2) bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+256)x8 bit (256K+16K)x8 bit FBGA 63
TH58NVG3S0HBAI6 - SLC NAND 8G(4Gx2) bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+256)x8 bit (256K+16K)x8 bit FBGA 67
TH58NVG3S0HTA00 - SLC NAND 8G(4Gx2) bit 24 nm 0 to 70 degC 2.7 to 3.6 V (4096+256)x8 bit (256K+16K)x8 bit TSOP 48
TH58NVG3S0HTAI0 - SLC NAND 8G(4Gx2) bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+256)x8 bit (256K+16K)x8 bit TSOP 48
TH58NVG4S0FBAID - SLC NAND 16G(8Gx2) bit 32 nm -40 to 85 degC 2.7 to 3.6 V (4096+232)x8 bit (256K+14.5K)x8 bit FBGA 63
TH58NVG4S0FTA20 - SLC NAND 16G(8Gx2) bit 32 nm 0 to 70 degC 2.7 to 3.6 V (4096+232)x8 bit (256K+14.5K)x8 bit TSOP 48
TH58NVG4S0FTAK0 - SLC NAND 16G(8Gx2) bit 32 nm -40 to 85 degC 2.7 to 3.6 V (4096+232)x8 bit (256K+14.5K)x8 bit TSOP 48
TH58NVG5S0FTA20 - SLC NAND 32G(8Gx4) bit 32 nm 0 to 70 degC 2.7 to 3.6 V (4096+232)x8 bit (256K+14.5K)x8 bit TSOP 48
TH58NVG5S0FTAK0 - SLC NAND 32G(8Gx4) bit 32 nm -40 to 85 degC 2.7 to 3.6 V (4096+232)x8 bit (256K+14.5K)x8 bit TSOP 48
TH58NYG3S0HBAI4 - SLC NAND 8G(4Gx2) bit 24 nm -40 to 85 degC 1.7 to 1.95 V (4096+256)x8 bit (256K+16K)x8 bit FBGA 63
TH58NYG3S0HBAI6 - SLC NAND 8G(4Gx2) bit 24 nm -40 to 85 degC 1.7 to 1.95 V (4096+256)x8 bit (256K+16K)x8 bit FBGA 67
TH58NYG4S0FBAID - SLC NAND 16G(8Gx2) bit 32 nm -40 to 85 degC 1.7 to 1.95 V (4096+232)x8 bit (256K+14.5K)x8 bit FBGA 63

*Not recommended for new designs

BENAND
Filter table attributes  = Filter tables by attribute Sort table by column attribute  = Sort table by column attribute Remove column  = Remove column    View All  View All Products Undo  
Part Number / Datasheet
Stock Check
Product Category
Capacity (bit)
Generation
Operating Temperature
Operating Voltage
Page Size (bit)
Block Size (bit)
Package Name
Number of Pins
Click to Sort
Click to Close Column
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
TC58BVG0S3HBAI4 - BENAND (Built-in ECC SLCNAND) 1G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit FBGA 63
TC58BVG0S3HBAI6 - BENAND (Built-in ECC SLCNAND) 1G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit FBGA 67
TC58BVG0S3HTA00 Stock Check BENAND (Built-in ECC SLCNAND) 1G bit 24 nm 0 to 70 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit TSOP 48
TC58BVG0S3HTAI0 - BENAND (Built-in ECC SLCNAND) 1G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit TSOP 48
TC58BVG1S3HBAI4 - BENAND (Built-in ECC SLCNAND) 2G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit FBGA 63
TC58BVG1S3HBAI6 - BENAND (Built-in ECC SLCNAND) 2G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit FBGA 67
TC58BVG1S3HTA00 - BENAND (Built-in ECC SLCNAND) 2G bit 24 nm 0 to 70 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit TSOP 48
TC58BVG1S3HTAI0 - BENAND (Built-in ECC SLCNAND) 2G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (2048+64)x8 bit (128K+4K)x8 bit TSOP 48
TC58BVG2S0HBAI4 - BENAND (Built-in ECC SLCNAND) 4G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+128)x8 bit (256K+8K)x8 bit FBGA 63
TC58BVG2S0HBAI6 - BENAND (Built-in ECC SLCNAND) 4G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+128)x8 bit (256K+8K)x8 bit FBGA 67
TC58BVG2S0HTA00 - BENAND (Built-in ECC SLCNAND) 4G bit 24 nm 0 to 70 degC 2.7 to 3.6 V (4096+128)x8 bit (256K+8K)x8 bit TSOP 48
TC58BVG2S0HTAI0 - BENAND (Built-in ECC SLCNAND) 4G bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+128)x8 bit (256K+8K)x8 bit TSOP 48
TC58BYG0S3HBAI4 - BENAND (Built-in ECC SLCNAND) 1G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (2048+64)x8 bit (128K+4K)x8 bit FBGA 63
TC58BYG0S3HBAI6 - BENAND (Built-in ECC SLCNAND) 1G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (2048+64)x8 bit (128K+4K)x8 bit FBGA 67
TC58BYG1S3HBAI4 - BENAND (Built-in ECC SLCNAND) 2G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (2048+64)x8 bit (128K+4K)x8 bit FBGA 63
TC58BYG1S3HBAI6 - BENAND (Built-in ECC SLCNAND) 2G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (2048+64)x8 bit (128K+4K)x8 bit FBGA 67
TC58BYG2S0HBAI4 - BENAND (Built-in ECC SLCNAND) 4G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (4096+128)x8 bit (256K+8K)x8 bit FBGA 63
TC58BYG2S0HBAI6 - BENAND (Built-in ECC SLCNAND) 4G bit 24 nm -40 to 85 degC 1.7 to 1.95 V (4096+128)x8 bit (256K+8K)x8 bit FBGA 67
TH58BVG3S0HBAI4 - BENAND (Built-in ECC SLCNAND) 8G(4Gx2) bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+128)x8 bit (256K+8K)x8 bit FBGA 63
TH58BVG3S0HBAI6 - BENAND (Built-in ECC SLCNAND) 8G(4Gx2) bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+128)x8 bit (256K+8K)x8 bit FBGA 67
TH58BVG3S0HTA00 - BENAND (Built-in ECC SLCNAND) 8G(4Gx2) bit 24 nm 0 to 70 degC 2.7 to 3.6 V (4096+128)x8 bit (256K+8K)x8 bit TSOP 48
TH58BVG3S0HTAI0 - BENAND (Built-in ECC SLCNAND) 8G(4Gx2) bit 24 nm -40 to 85 degC 2.7 to 3.6 V (4096+128)x8 bit (256K+8K)x8 bit TSOP 48
TH58BYG3S0HBAI4 - BENAND (Built-in ECC SLCNAND) 8G(4Gx2) bit 24 nm -40 to 85 degC 1.7 to 1.95 V (4096+128)x8 bit (256K+8K)x8 bit FBGA 63
TH58BYG3S0HBAI6 - BENAND (Built-in ECC SLCNAND) 8G(4Gx2) bit 24 nm -40 to 85 degC 1.7 to 1.95 V (4096+128)x8 bit (256K+8K)x8 bit FBGA 67

*Not recommended for new designs