TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
 
Enter Search Term
 
 
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Take Our Web Site Survey
Home  Products 
BENAND™
Related Information
SLC NAND with Built-in ECC Simplifies
Migration to Advanced Process Technologies

Small- to medium-capacity single-level-cell (SLC) NAND flash memories are widely used as storage media for diverse applications including cell phones and digital TVs because of their simple interface protocols and ease of use. Shrinking memory process geometries are driving the need for improved error correction that has traditionally been implemented in the host processor.

BENAND™ is an SLC NAND flash solution with embedded error correction code (ECC), which removes the burden of ECC from the host processor. Use of the common NAND interface allows BENAND to maintain compatibility with general SLC NAND flash in terms of the command set, device operation, packaging, pin configuration, etc. Therefore, the latest BENAND can easily be used as a replacement for a general SLC NAND flash without being concerned about a system's error correction capability.

Available in capacities from 1Gb to 8Gb, BENAND is ideal for industrial applications such as robots, 2-way radios, thermostats, home gateways, cable boxes, POS systems, smart meters, vending machines, in-flight entertainment systems and LCD advertising systems.


Watch the Videos
 Learn more about BENAND   NEW BENAND vs SLC NAND

For additional information on Toshiba's BENAND solutions, please contact your local Toshiba Sales Representative .

For more information, visit When Technology Moves, Toshiba Moves.

1BENAND is a trademark of Toshiba Corporation.

Product density is identified based on the density of memory chip(s) within the Product, not the amount of memory capacity available for data storage by the end user. Consumer-usable capacity will be less due to overhead data areas, formatting, bad blocks, and other constraints, and may also vary based on the host device and application.

Product Guides

 Please wait while the product guide loads...
Filter table attributes  = Filter table by attribute Sort table by column attribute  = Sort table by column attribute Remove column  = Remove column    View All  View All Products Undo  
Part Number / Datasheet
Stock Check
Capacity (bit)
Tech. Node (nm)
Page Size (bit)
Block Size (bit)
Power Supply (V)
Operating Temperature (°C)
I/O
Package
Access Time
Serial cycle
(min)(ns)
Access Time
1st access
(typ)(µs)
Program/Erase Time (typ.)
Program Time
(µs)
Program/Erase Time (typ.)
Erase Time
(ms)
Click to Sort
Click to Close Column
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
TC58BVG0S3HBAI4 Stock Check 1G 24 (2048 + 64) x 8 (128K + 8K) x 8 2.7 to 3.6 -40 to 85 x 8 P-TFBGA63-0911-0.80CZ 25 40 330 3.5
TC58BVG0S3HBAI6 Stock Check 1G 24 (2048 + 64) x 8 (128K +8K) x 8 1.70 to 1.95 -40 to 85 x 8 P-VFBGA67-0608-0.80-001 25 40 330 3.5
TC58BVG0S3HTA00 Stock Check 1G 24 (2048 + 64) x 8 (128K + 8K) x 8 2.7 to 3.6 0 to 70 x 8 TSOP I 48-P-1220-0.50 25 40 330 3.5
TC58BVG0S3HTAI0 Stock Check 1G 24 (2048 + 64) x 8 (128K + 8K) x 8 2.7 to 3.6 0 to 70 x 8 TSOP I 48-P-1220-0.50 25 40 330 3.5
TC58BVG1S3HBAI6 Stock Check 2G 24 (2048 + 64) x 8 (128K + 8K) x 8 2.7 to 3.6 -40 to 85 x 8 P-VFBGA67-0608-0.80-001 25 40 330 3.5
TC58BVG1S3HTA00 Stock Check 2G 24 (2048 + 64) x 8 (128K + 8K) x 8 2.7 to 3.6 -40 to 85 x 8 TSOP I 48-P-1220-0.50 25 40 330 3.5
TC58BVG1S3HTAI0 Stock Check 2G 24 (2048 + 64) x 8 (128K + 8K) x 8 2.7 to 3.6 -40 to 85 x 8 TSOP I 48-P-1220-0.50 25 40 330 3.5
TC58BVG2S0FBAI4 - 4G 32 (4096 + 128) x 8 (256K + 8K) x 8 2.7 to 3.6 -40 to 85 x 8 P-TFBGA63-0911-0.80CZ 25 56 330 3
TC58BVG2S0FTA00 Stock Check 4G 32 (4096 + 28) x 8 (256K + 8K) x 8 2.7 to 3.6 0 to 70 x 8 TSOP I 48-P-1220-0.50 25 56 330 3
TC58BVG2S0FTAI0 - 4G 32 (4096 + 128) x 8 (256K + 8K) x 8 2.7 to 3.6 -40 to 85 x 8 TSOP I 48-P-1220-0.50 25 56 330 3
TC58BYG0S3HBAI4 Stock Check 1G 24 (2048 + 64) x 8 (128K + 8K) x 8 1.70 to 1.95 -40 to 85 x 8 P-TFBGA63-0911-0.80CZ 25 40 330 3.5
TC58BYG0S3HBAI6 Stock Check 1G 24 (2048 + 64) x 8 (128K + 8K) x 8 2.7 to 3.6 -40 to 85 x 8 P-VFBGA67-0608-0.80-001 25 40 330 3.5
TC58BYG1S3HBAI6 Stock Check 2G 24 (2048 + 64) x 8 (128K + 8K) x 8 1.70 to 1.95 -40 to 85 x 8 P-VFBGA67-0608-0.80-001 25 40 330 3.5
TC58BYG2S0FBAI4 - 4G 32 (4096 + 128) x 8 (256K + 8K) x 8 1.70 to 1.95 -40 to 85 x 8 P-TFBGA63-0911-0.80CZ 25 56 330 3