Single-Package Solution Stacks Up to 128GB
of MLC NAND Flash
with an e-MMC Memory Controller
Toshiba's e-MMC™ compliant series of embedded MLC
NAND Flash memories supports a wide range of mobile consumer applications.
Tablets, eBooks, MP3 players, digital cameras, smartphones, flash cards,
USB drives - Toshiba's MLC NAND Flash is everywhere you look.
Ranging from 2GB1 to 128GB in capacity, the
e-MMC embedded memory series integrates a dedicated controller and is
fully compliant with the MultiMediaCard Association (MMCA) Ver. 4.41
high speed memory standard for memory cards. Designed for use in mobile
consumer products, the 128GB embedded device combines sixteen 8GB NAND
chips fabricated with Toshiba's cutting-edge 24nm process technology,
along with a controller chip, in a single package
Key Features
- Integrated MMCA Ver. 4.41 controller handles essential
functions, error correction code (ECC), bad block management, wear-leveling,
garbage collection, Logical-to-Physical Address Translation and driver
software.
- Product line-up supports capacities from 2GB to 128GB.
- Chips fabricated with leading-edge 24nm and 32nm
process technology.
Key Benefits
- Simplifies system development and minimizes development
costs.
- Improves time to market for new and upgraded products.
- Supports wide range of mobile consumer products
Key Applications
- Smartphone/Cellphone
- Tablet
- eBook
- Printer
- Digital Video Camera
|
- Digital Still Camera
- Set Top Box
- Server
- Gaming
- GPS
|
| |
| Specifications |
| Capacity |
2GB, 4GB, 8GB, 16GB , 32GB, 64GB, 128GB1 |
| Interface |
MMC Ver. 4.41 standard HS-MMC interface |
| Power Supply Voltage |
2.7 to 3.6V(memory core), 1.65V
to 1.95V/2.7 to 3.6V (interface) |
| Bus width |
x1 / x4 / x8 |
| Writing Speed |
Up to 22MB/s (Sequential Interleave
Mode2) |
| Reading Speed |
Up to 78MB/s (Sequential
Interleave Mode2) |
| Temperature |
-25° to +85°Celsius |
| Package |
153 Ball or 169 Ball (153 Ball
+ 16 support balls) |