Analog Video Front-End Processors
Related Information

The Toshiba family of analog/video front-end processors simplify analog interface design and enhance the end-user experience through integration of video switching, synchronization, real-time detection of television and computer video formats, cut-off frequency pre-filters for ADCs, and I2C bus control. The devices are targeted at television, set-top box, audio/video receiver and video converter/switch applications for processing of high bandwidth component video.

Product Family

The TB1311AFG and TB1328FG include a programmable analog/video switch block that can be configured to provide the quantity and type of video inputs needed for a variety of end-product designs. The devices also integrate a real-time format detector and automatic sync processor that reduce board real estate, engineering time and product cost compared to separate video and audio switches and low-pass filters. TB1311AFG is typically used in applications where two video inputs are required, like a picture-in-picture display and TB1328FG is used in applications where single-video input is required.

TB1311AFG Analog/Video Switch
  • Configurable for a variety of applications
  • Integrates a real-time format detector and automatic sync processor

TB1328FG Analog/Video Switch
  • Programmable audio/video switch with frequency detection
  • Single output reduces cost for applications where only one output is required.
 
AV Switch Roadmap

Family of programmable analog/video switches.

 

 


           
Part Number Function Features Operating Voltage Package Additional Information
TB1305FG 2in/1out component video switching and frequency detection YCbCr/RGB or D-pin, auto sync processor, pre-filter for ADC, dummy HD/VD output 5V QFP48 (lead-free) More Info
TB1308FG 3in/1out component video switching and frequency detection YCbCr/RGB or D-pin, auto sync processor, pre-filter for ADC, dummy HD/VD output 5V QFP48 (lead-free) More Info
TB1311AFG Programmable audio/video switching and frequency detection CVBS, S-Video, YCbCr/RGB, SCART or D-pin, auto sync processor, pre-filter, dummy HD/VD output 9V, 5V QFP80 (lead-free) More Info
TB1328FG Programmable audio/video switch and frequency detection CVBS, S-Video or YcbrCr/RGB or D-connector, auto sync processor, pre-filter, dummy HD/VD output 9V, 5V QFP64 (lead-free) More Info