TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
Enter Search Term
 
 
Stock Check
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Home  Products 

TB62752AFUG

Product Documentation
 
 Property Value
Average Forward Current IF(AV) 20 mA
Average Forward Current IF(AV) 20 mA
Features -
Features -
Number of Pins 6
Number of Pins 6
Operating Temperature -40 to 85 degC
Operating Temperature -40 to 85 degC
Operating Voltage 6 V
Operating Voltage 6 V
Output Power 800 mW
Output Power 800 mW
Output Voltage 40 V
Output Voltage 40 V
Package SSOP6-P-0.95B
Package SSOP6-P-0.95B
Recommended Operating Voltage 2.8 to 5.5 V
Recommended Operating Voltage 2.8 to 5.5 V
Storage Temperature -55 to 150 degC
Storage Temperature -55 to 150 degC
Surface Mount Type Y
Surface Mount Type Y