TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
Enter Search Term
 
 
Stock Check
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Home  Products 

TB62771FTG

Product Documentation
 
 Property Value
Average Forward Current IF(AV) 150 mA
Average Forward Current IF(AV) 150 mA
Features Step-up DC/DC converter built in 4ch constant current driver
Features Step-up DC/DC converter built in 4ch constant current driver
Number of Pins 20
Number of Pins 20
Operating Temperature -40 to 85 degC
Operating Temperature -40 to 85 degC
Operating Voltage 6 V
Operating Voltage 6 V
Output Power -
Output Power -
Output Voltage 45 V
Output Voltage 45 V
Package QFN20-P-0404-0.50
Package QFN20-P-0404-0.50
Recommended Operating Voltage -
Recommended Operating Voltage -
Storage Temperature -55 to 150 degC
Storage Temperature -55 to 150 degC
Surface Mount Type Y
Surface Mount Type Y