Contact us

A new window will open. A new window will open.

Job Description

Req No: 2366
Location: San Jose, CA
Title: Principal Design Engineer
Job Type: Full Time
Education Requirements: BS Engineering
MS Engineering

Job Description

Principal Design Engineer

Toshiba America currently has an open Principal Design Engineer position in San Jose, CA. The ideal candidate will lead the development of Industry Standards that apply to Toshiba's products. Working with customers, third party developers and Toshiba technology developers the candidate will produce technical proposals for new standard features and report on standard features developed by others.

RESPONSIBILITIES:

  • Active participation in Industry standards committees leading to officer or board level participation
  • Development of standards proposals
  • Reporting on standards activity
  • EOE/AA M/F/D/V

    Required Experience:

  • Bachelor's in Electrical Engineering, Computer Science or technology-related field
  • Minimum of ten (10) years of related experience. MSEE or MBA is a plus
  • Understanding of storage interfaces or system interconnect interfaces (e.g., SATA, SAS, NVMe, PCIe, USB, UFS, etc.)
  • Experience in flash memory, ASIC, or system on chip design is a plus
  • Ability to speak to small and large public groups
  • Ability to travel one to three weeks per month
  • Experience in two-party and multi-party negotiation is a plus
  • The ideal candidate must be self-driven and resourceful
  • Must be able to work well in team situations and possess a goal-oriented approach to their work
  • Other Experience:

    The above information on this description has been designed to indicate the general nature, and level, of the work performed by this position. It is not designed to contain, or be interpreted, as a comprehensive inventory of all duties, responsibilities and qualifications required.

    You must apply to be considered as an applicant for the position.

    Tell A Friend about TAEC Careers Tell a friend about Careers at Toshiba America Electronic Components, Inc.

    To Top