Contact us

A new window will open. A new window will open.

Job Description

Req No: 3050
Location: San Jose, CA
Title: Senior Software Engineer
Job Type: Full Time
Education Requirements: MS Electrical Engineering
BS Electrical Engineering
MS Computer Engineering
BS Computer Engineering

Job Description

Senior Software Engineer

Senior Software Engineer will work closely with engineering team and marketing to define and develop product demo for products in the USA. The candidate will also involve driver development, FPGA debugging, and silicon bring up on the evaluation board.

JOB RESPONSIBILITIES:

Understand overall product and demo requirement, develop the software package for the product and port to various platforms based on Marketing request. Additional responsibility is to work with customer to support in porting their software on Toshiba platforms and products.

Candidate is responsible for Software Development and support for Demo Platforms under Linux or Android or Windows. Development of demo system using 3rd party HW/SW platforms around LINUX, Android, Chrome, and/or Windows OSís and Interaction with customers for support is required.

EOE/AA M/F/D/V

Required Experience:

  • BS or MS with 8-10 years of experience in Embedded Firmware and Test Application on ARMs Platforms
  • Embedded System Programming environment with Video/Audio and Camera applications
  • Experiences with Real Time OS, Linux, Android and Windows programming environment
  • Device Driver Development and porting to various Software platforms are required
  • Test Application design, implementation and execution for the silicon bring up with FPGA and Silicon Evaluation
  • Customer support experience with travel flexibility
  • Familiar with industrial standards drivers such as MIPI, Network and connectivity (High Speed Interface) will be a plus
  • BS CE/CE/EE with 5+ years programming experiences, MS is preferred
  • Programming Languages Required - C (C++, ARM and other processor assembly a plus)
  • Other Experience:

    Please do not just send your resume. You must apply to any Toshiba position to be considered an applicant.

    Tell A Friend about TAEC Careers Tell a friend about Careers at Toshiba America Electronic Components, Inc.

    To Top