toshiba worldwide   toshiba america
     
 
Search:  
 
Print This Page
Simplify MLC NAND Design with Toshiba Embedded NAND Solutions
Toshiba Advantage Embedded Solutions Simplify Integration Embedded Q and A
SIMPLIFYING INTEGRATION OF HIGH-CAPACITY NAND IN EMBEDDED APPLICATIONS

Sticky Note The trend of feature-rich electronic product development is driving the need for higher density data storage. Increasingly, designers are turning to Flash-based storage to solve product design challenges and meet business goals. In response to this growing demand, Toshiba has developed several enabling embedded memory solutions using cutting-edge 56nm process technology. Each solution includes high-density MLC NAND and a controller with a SD, MMC or NAND interface to simplify integration into embedded designs. These market-driven products enable a variety of applications to realize the solid-state performance benefits of MLC NAND Flash.

Want to change the world? Talk to Toshiba about the solid-state benefits of Toshiba NAND for storage of images, audio and data.

Consider the Advantages of LBA-NAND™
Toshiba LBA-NAND simplifies MLC NAND integration
  Icon Arrow  Block Diagram
  • Single-package embedded MLC NAND with logical block addressing (LBA), a common approach used in hard disk drives
  • Allows simple integration of MLC into new or existing SLC NAND designs
  • Excellent reliability and cost/performance in capacities of 2GB1 , 4GB and 8GB
  • Controller function and NAND chip are combined in one package
  • Eliminates the need for an external controller
  • Interface supported by many existing microprocessors and custom ASIC controllers
  • Reduces engineering resources, i.e. software development
  • Provides migration path for future LBA-NAND™ devices

A Variety of Embedded Storage Solutions for Different Market Segments

Now designers can pursue new opportunities by integrating MLC NAND into existing embedded SLC NAND designs.

Examples of High-Capacity NAND Applications
  • Portable media players
  • Digital video cameras
  • Mobile phones
  • Smartphones
  • Solid-state storage
  • Satellite radio
  • Navigation devices
  • PDAs
  • Set-top boxes
FEATURED ARTICLES, BROCHURES, NEWS, QUESTIONS AND ANSWERS
Icon Arrow Featured Brochure: "Success simplified by Toshiba LBA-NAND™"
Icon Arrow Featured Article: "Simplify Embedded NAND Flash Design"
Icon Arrow Featured Article: " Mobile MLC NAND Flash Saves Costs, Board Space"
Icon Arrow Featured Article: "Choosing an Embedded NAND Flash Solution"
Icon Arrow Featured Article: "Toshiba Broadens Choices for Embedded NAND Flash"
Icon Arrow Featured Article: "Use NAND Flash for cost, density and performance advantages for mobile handsets"
Ask the Flash Expert Q&A Series
  • What is embedded NAND?
  • What are the advantages of NAND Flash for embedded storage?
  • What embedded applications are best suited for NAND Flash?
  • How do single-package embedded MLC NAND solutions with a built-in controller simplify design?
  • When is MLC NAND appropriate for an embedded NAND application?
  • When is MLC NAND appropriate for an embedded NAND application?
  • What level of ECC do I need to use for embedded NAND?
  • What is LBA-NAND™ and how does Logical Block Addressing simplify embedded NAND design?
Icon Arrow View Flash Expert Answers
 
  NAND Innovation and Leadership
Innovation of Flash Memory Logo
  • Single-package embedded MLC NAND with logical block addressing (LBA)
  • World's most experienced producer of NAND Flash
  • World's second largest Flash memory supplier
  • Principal innovator of NAND and NOR Flash
  • 16Gb2 56nm NAND Flash achieves single-chip 2GB storage
  • MLC NAND scheduled to produce at 56nm first quarter 2007
  • Japan's largest 300mm wafer fab
  • Consistent semiconductor capital investments of ~$2B annually

1 When used herein in relation to memory density, gigabyte and/or GB means 1,024x1,024x1,024 = 1,073,741,824 bytes. Usable capacity may be less. For details, please refer to specifications.

2 When used herein in relation to memory density, gigabit and/or Gb means 1,024x1,024x1,024 = 1,073,741,824 bits. Usable capacity may be less. For details, please refer to specifications.

Top Of Page Top Of Page
  Legal   Legal sitemap   Site Map sitemap   Home   © 2009 Toshiba America Electronic Components, Inc. All Rights Reserved
/table>