toshiba worldwide   toshiba america
     
 
Search:  
 
Print This Page
Multi-Chip Modules (MCM) Provide the Ideal Balance
Tab 1 Tab 2
 
two mosfets. one driver. compact package.
High Efficiency, Synchronous 35A Step-Down MCM
for DC-DC Converters
Toshiba has expanded its family of power multi-chip modules (MCM) with new converter switching devices useful in a variety of applications. The MCMs feature a wide input voltage range up to 30V and also include a built-in high performance switch to drive an external boot strap capacitor, plus a built-in shutdown switch for the low-side MOSFET, which when set to low turns off that MOSFET.

TB7004FL: a single package, 35 Amp (A), 30 Volt (V) synchronous step-down converter switching module for high current, low voltage applications such as servers, desktop PCs, game machines and point-of-load modules for the server market. The TB7004FL is designed to be compatible with Intel’s Driver-MOSFET 1.0 (DrMOS 1.0) specifications.

TB7005FL: a synchronous step-down converter switching module with output current of 35 Amp (A) and an operating frequency up to 1MHz. Suitable for high-power CPUs and other point-of-load modules, including mobile computers, servers, and network equipment. The TB7005FL combines a new MOSFET gate driver IC for 5V operation with high-side and low-side MOSFETs produced from Toshiba UMOS V-H process technology.
  TB7004FL and TB7005FL Primary Components  
  Primary components in these modules are MOSFET gate drivers and high-side and low-side MOSFETs produced from Toshiba UMOS V-H process technology:  
  The Toshiba UMOS V-H low-side MOSFET is optimized  
    by minimizing the on-state resistance (RDSON), gate-to-drain capacitance (CGD), CGD/CGS ratio, and gate resistance (RG).  
  The UMOS V-H high-side MOSFET is enabled for fast  
    switching, achieved through low gate switch charge (QSW) and gate resistance.  
  The driver IC includes a high-speed MOS gate driver  
    and level shifter functions to drive the high-side MOSFET.  
 
 
  A typical step-down converter on a PC or server motherboard may include two n-channel MOSFETs
and one driver IC, per phase.
 
The devices feature a wide input voltage range up to 19V, with a maximum rating of 30V, a high operating frequency up to 1 megahertz (MHz), and a small, thin QFN56 package that measures 8.0mm x 8.0mm x 0.85mm. Additional features of TB7004FL and TB7005FL include built-in thermal shut-down function, built-in under voltage lockout function for the supply voltage to the internal driver IC, tri-state logic for the PWM terminal, and internal dead-time control for dead time optimization.
End Product Green Advantage
Both new modules can help your end products’ energy efficiency. At a switching frequency of 1MHz and output current of 30A, the TB7004FL achieves approximately 83 percent efficiency1. At a switching frequency of 1MHz, the TB7005FL achieves more than 90 percent peak efficiency. 2.
TB7004FL and TB7005FL Highlights
MCM Packages TB7004FL and TB7005FL
Accelerates design time - no
  need to mix and match high-side and low-side MOSFET
Enhances efficiency - eliminates
  stray inductance and capacitance
  between the driver and power MOSFETs
Improves dynamic response - high-switching
  frequency now up to 1.5MHz1.0MHz
TB7004F key applications - servers, desktop PCs, game
  machines and point-of-load modules
TB7005F key applications - high-power CPUs and other
  point-of-load modules, including mobile computers, servers, and network equipment
Technical Specifications
Specification TB7004FL TB7005FL
Input Voltage Rating 30V (max) 30V
Control Circuit Supply Voltage 10V to 14V 4.5V to 5.5V
Output Current 35A (max) 35A
Switching Frequency 1MHz (max) 1MHz
PWM Signal Input 5V CMOS LVTTL
3-State Function Built-In -
Low-Side MOSFET
Shutdown Function
Not Built-In Built-In
Boot Strap Switch Built-In Built-In
Package Size 8mm x 8mm 8mm x 8mm
Package Type QFN QFN
Number of Terminals 56 56
Pricing and Availability
The Toshiba 35A TB7004FL and TB7005FL MCM are available now, with samples priced at $3.00 each.
Latest MCM News
Toshiba 35A Synchronous Step-Down Converter Multi-Chip Module for DC-DC Converters
Toshiba Adds High Efficiency, 35A DRMOS-Compatible Multi-Chip Module for DC-DC Converters in Servers
Toshiba Announces New High Efficiency, Space Saving Multi-Chip Module for DC-DC Converters
Toshiba Ranked As Top Discrete Supplier Worldwide Since 1986
Since 1986, Toshiba Corp. has ranked as the top discrete supplier worldwide, based on annual revenue from international shipments of total discrete products. According to the most recent annual report from market research firm Gartner Dataquest (San Jose, CA), Toshiba remained the top discrete semiconductor supplier. (Source: 2006 Worldwide Semiconductor Market Share Report, Gartner, released April 2007).
1Test conditions: VIN=12V, VOUT=1.3V
2Test conditions: VIN=12V, VOUT=1.3V, VCIN=5V, VGIN=5V, fc=1MHz
 
Product Guides
Part Number Input Voltage Rating Installed Power MOSFET Control Circuit Supply Voltage Output Current Switching Frequency PWM Signal Input 3-State Function Low-Side MOSFET Shut Down Function Boot Strap Switch Package Size Number of Termals Target Applications
TB7003FL 20V Elder Generation 4.5V to 5.5V 35A 1MHz TTL Not Built-In Built-In Not Built-In 8mm x 8mm 56 IC Reference Board POL Module
TB7004FL 30V Latest Generation 10V to 14V 35A 1MHz 5V-CMOS Built-In Not Built-In Built-In 8mm x 8mm 56 Server Desktop PC Game Machine POL Module
TB7005FL 30V Latest Generation 4.5V to 5.5V 35A 1MHz TTL Not Built-In Built-In Built-In 8mm x 8mm 56 Mobile PC POL Module
 
Top