toshiba worldwide   toshiba america
     
 
Search:  
 
Print This Page
 
   
  Take the risk out of picking the wrong microcontroller.
 
This is your chance to evaluate a Toshiba microcontroller for free before you make your final product selection. Simply review the selection of Starter Kits below and choose the one that best suits your microcontroller requirements. Then register to win the Starter Kit of your choice by clicking here: Win TOPAS Starter Kit. Winners will be chosen each week and will be notified by email, and of course, no purchase is necessary.

The TOPAS kits incorporate any one of the above listed Microcontrollers and enable you to write C-program, download the code into the MCU Flash memory and run your program in real-time or execute in single-step mode when entering a breakpoint. Each kit includes an evaluation board, a CD ROM with navigator, setups, tools, A/N and software samples. Toshiba tools include a C-compiler, an assembler and a linker. An IDE includes a simulator, editor, ROM monitor and debugger. The kit also includes applications notes and software samples, plus an RS-232-Null modem or USB cable, battery pack, Quick-Start Guide, datasheets and manuals.

If you don't want to wait for the results of the drawing, please contact a Toshiba distributor where Starter Kits are available for immediate shipment.

Arrow
Avnet
DigiKey

Win TOPAS Starter Kit

For more information on Toshiba microcontrollers

BMSKTOPASFH47(AND) TOPAS Starter Kit
TMP86FH47 8-bit general purpose microcontroller with 16 kByte Flash and a single 5V power supply Click to englarge
42-pin SIP or 44-pin LQFP or LQFP48 (7 x 7, 0.5mm pitch package)
This product uses the SuperFlash® technology
BMSKT0PASFM48(AND) TOPAS Starter Kit
TMP86FM48 8-bit general purpose microcontroller with program and data Flash enables low-voltage, high-speed operation
64-pin LQFP or 64-pin QFP package
Click to englarge
BMSKTOPAS86FS49(A) TOPAS Starter Kit
TMP86FS49 8-bit general purpose microcontroller with Flash, various serial interfaces and a single 5V power supply Click to englarge
64-pin LQFP, 64-pin QFP or 64-pin SDIP package
This product uses the SuperFlash® technology
BMSKTOPAS86FM29(A) TOPAS Starter Kit
TMP86FM29 8-bit general purpose microcontroller with Flash and voltage booster LCD driver
64-pin LQFP or 64-pin QFP
Click to englarge
BMSKTOPAS91FY22(A) TOPAS Starter Kit Block Diagram
TMP91FY22 16-bit ultra low-power Microcontroller with Flash memory
100-pin QFP package
Click to englarge
BMSKTOPAS92FD54(H) TOPAS Starter Kit
TMP92FD54 32-bit high-speed microcontroller with Flash memory
100-pin QFP package
Click to englarge

This product uses SuperFlash® technology licensed from Silicon Storage Technology, Inc.   SuperFlash® is a registered trademark of Silicon Storage Technology, Inc.