toshiba worldwide   toshiba america
     
 
Search:  
 
Print This Page
Toshiba High-Speed and IGBT/MOSFET Driver Photocouplers
IGBT/MOSFET Driver Photocouplers
TLP350 & TLP351
  • IGBT direct drive capability
  • Low power consumption with BiCMOS technology
  • Undervoltage lockout (UVLO) function (optional on TLP351)
  • Wide operating temperature range
  • DIP package with various lead form options
 
Specification TLP350pdf icon TLP351pdf icon
Package DIP8 DIP8
Output Current ±2.5A ±0.6A
Propagation Delay (max.) 500ns 700ns
Supply Voltage (max.) 35V 35V
Supply Current (max.) 2mA 3mA
Operating Temperature Range -40°C to +100°C -40°C to +100°C
Threshold Input Current (max.) 5mA 5mA
UVLO Function Yes Yes (option)
CMR (min.) ±15kV/µs ±10kV/µs (±15kV/µs)
Isolation Voltage (min.) 3.75kVrms 3.75kVrms
TLP701 & TLP705
  • New,small shrink DIP (SDIP)pdf icon package with high isolation performance
  • IGBT direct drive capability
  • Low power consumption with BiCMOS technology
  • Optional undervoltage lockout (UVLO) function
  • Wide operating temperature range
  • High switching speed (TLP705)
 
Specification TLP701pdf icon TLP705pdf icon
Package SDIP6 SDIP6
Output Current ±0.6A ±0.45A
Propagation Delay (max.) 700ns 200ns
Supply Voltage (max.) 35V 20V
Supply Current (max.) 2mA 3mA
Operating Temperature Range -40°C to +100°C -40°C to +100°C
Threshold Input Current (max.) 5mA 8mA
UVLO Function Yes (option) Yes (option)
CMR (min.) ±10kV/µs (±15kV/µs) ±10kV/µs (±15kV/µs)
Isolation Voltage (min.) 5kVrms 5kVrms
High-Speed Photocouplers
TLP719, TLP716 & TLP116
  • Wide range of switching speed from 1Mb/s (TLP719) to 20 Mb/s (TLP716/TLP116)
  • Low supply current requirement
  • New, small shrink DIP (SDIP)DONE package with high isolation performance (TLP719/TLP716)
  • Compact MFSOP6 package for space constrained application (TLP116)
  • Wide operating temperature range
 
Specification TLP719pdf icon TLP716pdf icon TLP116pdf icon
Package SDIP6 SDIP6 MFSOP6
Output Type Open Collector Totem Pole Totem Pole
Propagation Delay (max.) 0.8µs 75ns 60ns
Operating Temperature Range -55°C to +100°C -40°C to +100°C -40°C to +100°C
Threshold Input Current (max.) N/A 6.5mA 5mA
Current Transfer Ratio (min.) 20% N/A N/A
CMR (min.) ±10kV/µs ±10kV/µs ±10kV/µs
Isolation Voltage (min.) 5kVrms 5kVrms 3.75kVrms
 
To receive the new Toshiba Optoelectronics Reference Guide with extensive product cross-reference and to request samples click here.