32-bit 361-pin TX09 Series
High-performance 32-bit RISC microcontrollers
with a USB device controller capable of operating at up to 200 MHz.
ARM926™ CPU Core
- Operating voltage: Internal: 1.4 to 1.6 V I/O:1.7 to 1.9 V, 3.0 to 3.6 V
- Minimum instruction execution time:
5 ns (200 MHz internal, 0 to 70°C)
6.67 ns (150 MHz internal, -20 to 85°C)
-
Data cache: 16 Kbytes
-
Instruction cache: 16 Kbytes
-
External data bus width: Up to 32 bits
On-chip Functions
-
Memory controller
-
Static memory
-
SDR SDRAM
-
LVCMOS DDR SDRAM
-
NAND Flash controller: 2 channels
-
USB (High-speed) device controller: 1 channel
-
DMA controller: 8 channels
-
SSP (SPI/MicroWire mode): 2 channels
-
RTC: 1 channel
-
UART: 2 channels
-
I2C: 2 channels
-
I2S interface: 2 channels
-
10-bit AD converter: 6 channels
-
16-bit timer: 6 channels
-
Touch-screen interface: 1 channel
-
JTAG interface
-
Power management circuit (PMC)