Toshiba  
 News/Media Resources | Photo Gallery  
Print This Page   Close Window
 
Toshiba Launches Image Recognition Processor For Automotive Applications
New Visconti™2 Family Supports Up to Four High-Resolution Color Cameras to Detect Pedestrians, Highway Lanes and Traffic Lights and Signs
Visconti ™ 2 (TMPV7500)
Download Larger Image (JPG 151KB)
SAN JOSE , Calif., October 13, 2011 Toshiba America Electronic Components, Inc., (TAEC)*, a committed leader that collaborates with technology companies to create breakthrough designs, today announced the second-generation of its Visconti series of image recognition processors for automotive applications, Visconti™2 (TMPV7500). The processors recognize lanes, vehicles and pedestrians using a camera-based vision system. The Visconti2 devices support up to four 1.3 megapixel color cameras, making them suitable for applications requiring color identification, such as the detection of traffic lights and signs. They incorporate four separate media processing engines (MPEs) and up to six image processing accelerators to enhance image recognition performance.

The Visconti2 devices' image processing accelerators use Toshiba's own histogram of oriented gradients (HOG) technology to enable real-time pedestrian detection at both day and night, thanks to its ability to sense lighting changes and small deformations. When connected to four cameras, the Visconti2, TMPV7506XBG, device can simulate a bird's-eye view based on image data captured by the cameras for use in parking assistance applications.

Product Specifications

The Visconti2 family of image recognition processors consists of two products: the TMPV7506XBG which supports up to four cameras and the TMPV7504XBG which supports up to two cameras.

Part number   TMPV7506XBG TMPV7504XBG
CPU core Toshiba original 32-bit RISC CPU Media Embedded Processor (MeP)
Image recognition engine Toshiba original multi-core media processor "Venezia" (incorporating "MPE " x 4)

Image processing accelerators

Affine transform 1ch
Filter 2ch
Histogram 1ch
Histogram of oriented gradient (HOG) 1ch -
Matching 1ch

On-chip ROM/RAM

Mask ROM: 64 Kbytes
SRAM: 2080 Kbytes

On-chip peripheral functions Video input I/F 4ch 2ch
Video output I/F 1ch
Main memory controllers

DDR2 SDRAM controller
NOR Flash/SRAM controller

PCI Express 1 lane -
CAN controller 3ch
I2C I/F 4ch
UART I/F 5ch
SPI I/F 4ch
PCM I/F 2ch
Timer 11ch
Power supply voltage Core: 1.1 V, I/O: 3.3 V and 1.8 V
Operating frequency Max. 266 MHz

Operating temperature

Ta=-40 to 85°C, Tj=-40 to 125°C
Package BGA 516 pins, 27 mm × 27 mm, 1.0 mm pitch
Pricing and Availability

The two devices in the Visconti2 family, TMPV7506XBG and TMPV7504XBG, are scheduled to begin sampling in November. Samples are priced at $77.88 for the TMPV7506XBG and $51.92 for the TMPV7504XBG. Mass production of both devices is scheduled for September 2012.

*About TAEC

Through proven commitment, lasting relationships and advanced, reliable electronic components, Toshiba enables its customers to create market-leading designs. Toshiba is the heartbeat within product breakthroughs from OEMs, ODMs, CMs, VARs, distributors and fabless chip companies worldwide. A committed electronic components leader, Toshiba designs and manufactures high-quality flash memory-based storage solutions, solid state drives (SSDs ), hard disk drives (HDDs), discrete devices, LCD displays, advanced materials, medical tubes, custom SoCs/ASICs, imaging products, microcontrollers and wireless components that make possible today's leading cell phones, MP3 players, cameras, medical devices, automotive electronics, enterprise solutions and more.

Toshiba America Electronic Components, Inc. is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, Japan's largest semiconductor manufacturer and the world's third largest semiconductor manufacturer (Gartner, 2010 WW Semiconductor Revenue, April 2011). Toshiba was founded in 1875 and today has over 490 subsidiaries and affiliates, with 203,000 employees worldwide and annual sales of $77 billion. Visit Toshiba's web site at www.toshiba.co.jp/index.htm.

 

Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice. Technical and application information contained here is subject to the most recent applicable Toshiba product specifications. In developing designs, please ensure that Toshiba products are used within specified operating ranges as set forth in the most recent Toshiba product specifications and the information set forth in Toshiba’s “Handling Guide for Semiconductor Devices,” or “Toshiba Semiconductor Reliability Handbook.” This information is available at www.chips.toshiba.com, or from your TAEC representative.

Visconti is a trademark of Toshiba Corporation.
 
ASSP 11 621