toshiba worldwide   toshiba america
     
 
Products
Services & Support
News
Print This Page
Lens Specs
1/3-Inch Micro Camera
Model Focal Length Aperture Object Distance Object Size Angle of View Thread Diameter Filter Screw
JK-L55U  5.5mm 1.6 20mm ~  --- 50° (H), 38 ° (V) --- ---
JK-L18U 18mm 3.3 20mm ~  --- 15.5° (H), 11.6 ° (V) --- ---
 
1/2-Inch CCD Lens
Model Focal Length Aperture Object Distance Object Size Angle of View Thread Diameter Filter Screw
CMAM-40 --- --- Adapter, IK-M44H to C-Mount  --- --- --- ---
JKL03M 3mm 1.8 10mm ~  31.4mm (H) x 19.3mm (V) 115.8° (H), 88.6° (V) --- ---
JKL04M2 4mm 2.0 10mm ~  19mm (H) x 14mm (V) 92.1° (H), 69.1° (V) --- ---
JKL75M 7.5mm 1.6 20mm ~  19mm (H) x 14mm (V) 48.2° (H), 36.4° (V) --- M16.0x0.5
JKL15M2 15mm 2.0 90mm ~  38mm (H) x 28mm (V) 24.4° (H), 18.4° (V) --- M16.0x0.5
JKL24M2 24mm 3.1 250mm ~  67mm (H) x 40mm (V) 15.3° (H), 11.5° (V) --- M16.0x0.5
 
3 CCD Lenses
Model Focal Length Aperture Object Distance Object Size Angle of View Thread Diameter Filter Screw
TF15DA-8 15mm 2.2 10mm ~  36mm (H) x 27mm (V) 18°11’ (H) x 13°41’ (V) --- M25.5 x 0.5
TF4DA-8 4mm 2.2 10mm ~  131mm (H) x 98mm (V) 61°56’ (H) x 48°27’ (V)   --- M27 x 0.5