Toshiba's
breakthrough technology - extreme low light
color video camera
The
Toshiba IK-1000ME achieves sensitivity and
dynamic range in excess of current generation
night-vision cameras and provides full color
at 30 frames per second in near total darkness!
Electron Multiplying
1/2 inch CCD (EMCCD)
658 x 496 Active Pixels
0.00025 Lux Minimum
Illumination
50 dB S/N Ratio
Adaptive Recursive
Noise Reduction
C Mount
RS-232C (Dsub-9p)
420 TVL Resolution
(NTSC OUT)
Freeze frame
30 frames per second
Specifications
Image
Sensor
1/2
inch CCD
Active
Pixels
658
x 496 Pixel
Effective
Picture Element
319
k Pixel
Video Output
Signal
VBS
(NTSC:BNC), Y/C
Lens Mount
C
Mount (Lens Not Included With Camera)
SYNC Mount
Internal
Resolution
420
TVL (NTSC OUT)
Minimum Illumination
0.001
Lux (F1.2 CMG x 1000, AGC 12 dB,
White 50%)
0.00025 Lux (F1.2 CMG x 1000, AGC
12 dB, White 10%)
0.000004 Lux (256 x long term exposure*,
AGC Off, White 10%)