| Power
Supply |
12
VDC (+10.5VDC - +15VDC) |
| Power
Consumption |
120mA
(DC + 12V) |
| Image Sensor |
IK-52V:
Progressive Scan 1/2 inch CCD
IK-53V: Progressive Scan 1/3 inch
CCD |
| Effective
Pixels |
659
(H) x 494 (V) |
| Horizontal
Resolution |
500
TV Lines |
| Pixel Size |
IK-52V:
9.9 mm (H) x 9.9 mm (V)
IK-53V: 7.4 mm (H) x 7.4 mm (V) |
| Scan Frequency |
Horizontal:
31.469 kHz, Vertical: 59.94 Hz |
| Synchronizing
System |
Internal/External
(HD/VD) (HD/VD inut/output area selected
by rear panel switch |
| Sync Modes |
All
pixels scanning, Partial scanning,
1-pulse trigger sync-reset, Pulse
width trigger sync-reset,
1-pulse trigger sync-nonreset,
Pulse width trigger sync-nonreset,
Reset restart |
| Standard
Subject Illumination |
400
lux F5.6 (Gain off) |
| Minimum Subject
Illumination |
1
lux, F1.4, manual gain set to maximum |
| S/N Ratio |
60dB |
| Video Output |
1.0V
(p.p) |
| Output Impedance |
75
Ohm, unbalanced |
| IR Filter |
None |
| Lens Mount |
C-Mount |
| Gain Switch |
Off
(0dB) / On (0 to 18dB) |
| Electronic
Shutter Settings |
Off
(1/60),1/100, 1/250, 1/500, 1/1000,
1/2000, 1/4000, 1/10000, 1/50000,
1/100000 |
| Rear Panel
Settings |
Mode/Sensitivity/Sync
in-out |
| Weight |
45g
(1.59 oz.) |
| Dimensions |
29mm
(W) x 29mm (H) x 29mm (D) |
| Connector |
Hirose
Part Number: HR10A-10R-12PB |
| Environmental |
Operating
Temperature: 0° to +40° Centigrade
Storage Temperature: -20° to
+60° Centigrade
Humidity: less than 90% relative
Vibration: 70m/S2 (10 to 200 Hz)
Shock; 700m/S2 |