toshiba worldwide   toshiba america
     
 
Industrial Video Cameras
Products
Three Chip Cameras
Remote Head Three Chip Cameras
Remote Head Cameras
Machine Vision Cameras
Print This Page
IK-HD1 High Definition Camera
IK-HR1D
True 1080p One-Piece CMOS High Definition Camera

Toshiba's revolutionary new IK-HR1D CMOS-based hi-def color camera delivers true progressive scan imagery - from a compact, one-piece camera body. It is ideal for imaging objects in motion, with little or no motion artifacts. Get incredibly shar detail in a convenient, flexible system. Let Toshiba bring your project to HD life.

PDF Download Specifications Sheet (PDF)
   
Key Features Specifications
 

Ultra compact (approx 1.75" x 1.75" x 3") one-piece system
Outputs full 1920 x 1080 pixels at 60 frames per second
Output selectable between 1080p and 1080i
Utilizes 1/3" CMOS 2.1 megapixel sensor
On-screen menu
Weighs only 4.3oz. (without lens)
Digital DVI and Analog RGB interface
Auto and manual white balance
Auto and manual electronic shutter
C-mount lens adaptable