| |
IK-HR1CD with IK-HR1H |
IK-HR1CS with IK-HR1H |
| Power supply |
12 VDC ±10% DCIN connector (4 pin) |
12 VDC ±10% DCIN connector (4 pin) |
| Power consumption |
Approx. 6.2W (including the camera head) |
Approx. 5.5W (including the camera head) |
| Image sensor |
1/3” progressive scan color CMOS |
1/3” progressive scan color CMOS |
Output pixels 1080
Output pixels 720 |
Horizontal : 1920, Vertical : 1080
Horizontal : 1280, Vertical : 720 |
Horizontal : 1920, Vertical : 1080
Horizontal : 1280, Vertical : 720 |
| Sync system |
Internal |
Internal |
| Video signal output |
Digital output (DVI-I connector output)
8 bit X RGB
Analog output (DVI-I connector output)
1080p @ 60 fps, 1080i @ 30 fps,
720p @ 60 fps (switchable) |
SDI: (Serial Digital Interface) (BNC
connector output) Based upon SMPTE
292M
1080i @ 30 fps, 720p @ 60 fps
(switchable) |
| Sensitivity |
F4 Standard (at 2000lx, 3000K, 1/60s) |
F4 Standard (at 2000lx, 3000K, 1/60s) |
| Minimum illumination |
8 lux std., (50 IRE, F1.4, Gain + 18dB, Gamma Setting ON (setting value 0), 3000K) |
| Dimension & Weight |
IK-HR1H (HEAD)
W: 30, H: 35, D: 36 (mm) Approx 50g
IK-HR1CD (CCU)
W: 44, H: 44, D: 77.5 (mm) Approx146g |
IK-HR1H (HEAD)
W: 30, H: 35, D: 36 (mm) Approx 50g
IK-HR1CD (CCU)
W: 44, H: 44, D: 77.5 (mm) Approx146g |
| Operating temperature |
0° ~ +40°C (32° F ~ 140° F) |
0° ~ +40°C (32° F ~ 140° F) |
| Storage temperature |
-20°C~+60C (-4° F ~ 140° F) |
-20°C~+60C (-4° F ~ 140° F) |
| Shutter |
AUTO / MANUAL / SS (Synchro Scan)
AUTO : Peak / Average / Response
speed / Area
MANUAL : OFF, 1/100s, 1/125s,
1/250s, 1/500s, 1/1000s, 1/2000s,
1/4000s, 1/8000s, 1/16000s,
1/32000s,
SS (Synchro Scan) : 2/1125H ~
1123/1125H |
AUTO / MANUAL / SS (Synchro Scan)
AUTO : Peak / Average / Response speed / Area
MANUAL : OFF, 1/100s, 1/125s, 1/250s,
1/500s, 1/1000s, 1/2000s, 1/4000s
SS (Synchro Scan) :
[1080i mode]
OFF, 2/1125H~1123/1125H
[720p mode]
OFF, 2/750H~748/750H |
| Gamma |
OFF / ON : -10~0~10 step control |
OFF / ON : -10~0~10 step control |
| Gain Control |
OFF / ON : 0~12dB 1dB step |
OFF / ON : 0 ~ 12dB 1dB step |
| White Balance |
AWB / ATW / MANUAL
AWB :3200 K/5600 K
ATW :3000 ~ 6000 K
MANUAL: R,B level adjustment 3200
K/5600 K |
AWB / ATW / MANUAL
AWB :3200 K/5600 K
ATW :3000 ~ 6000 K
MANUAL: R,B level adjustment 3200
K/5600 K |
| Scene file setting |
5 files A/B/C/D/E |
5 files A/B/C/D/E |
| Remote control |
RS-232C protocol: Baud rate
9600bps/19200bps (RxD, TxD, GND) |
RS-232C protocol: Baud rate
9600bps/19200bps (RxD, TxD, GND) |
| Design and specifications are subject to change without notice. |