toshiba worldwide   toshiba america
     
 
Industrial Video Cameras
Products
Three Chip Cameras
Remote Head Three Chip Cameras
Remote Head Cameras
Machine Vision Cameras
Print This Page
IK-HD1 High Definition Camera
IK-HR1S
One-Piece 1080i/720p High Definition Camera

Toshiba’s new IK-HR1S color camera provides incredible high definition video with the flexibility of switchable 1080i or 720p output. This compact, one-piece camera is ideal for high speed and broadcast imaging, producing little or no motion artifacts. From land, air or sea, let Toshiba bring your project to HD life.

PDF Download Specifications Sheet (PDF)
   
Key Features Specifications
 

Ultra compact (approx 1.75" x 1.75" x 3") one-piece system
Output selectable between 1080i and 720p at 50 or 60 Hz Video
Utilizes 1/3" CMOS 2.1 megapixel sensor
On-screen menu
Weighs only 4.3oz. (without lens)
HD-SDI Video Output
Auto and manual white balance
Auto and manual electronic shutter
C-mount lens adaptable