Toshiba's
First Remote-Head CCD Color Camera
With
Choice Of Three Optional Camera Heads
Toshiba's
IK-M44 Series Camera uses the latest 410,000
pixel CCD image sensors with advanced micro-lens
technology.
The Camera's CCU (IK-CU44A) accepts 1/2 inch "Lipstick" (IK-M44H), 1/2 inch C-mount (IK-C44H), and 1/3 inch Micro (IK-UM44H) CCD camera heads.
470 line resolution
from all Camera heads
17mm O.D. (1/2 inch
CCD) Micro Camera head
Digital Signal Processing
(DSP) enhances image
quality
RS-232 allows PC control
of Camera's CCU
410,000 pixel CCD imager
Auto-shutter mode controls
light from 1/60 to
1/10,000 of a second
Automatic tracking
white balance
Simultaneous Y/C and
Composite Outputs
Minimum illumination
of 2.5 lux
Cable lengths of up
to 30 meters
Specifications
Image
sensor
1/2
inch
Effective
pixels
Horizontal:
768 pixels; Vertical: 494 pixels
Pixel Size
1/2
inch: 8.4 um x 9.8 um
Effective
image area
1/2
inch: 6.54 x 4.89mm; 1/4 inch: 3.65
x 2.74mm
Scanning
system
2:1
interlace
Scan frequency
Horizontal:
15.73 kHz; Vertical: 59.94 Hz
Sync system
Internal/External
(automatic switching)
Resolution
Horizontal
More than 470 lines; Vertical: More
than 350 lines
Minimum
illumination
1/2
inch: 3 lux (F1.2, Gain On, 30IRE)
S/N ratio
46
dB or more
Video output
VBS
1.0V(p-p), (BNC terminal) NTSC system
Y/C separation output (S terminal)
1/2
inch (Cables optional): 2, 3, 5,
12, 20, and 30 meters
Operating
temperature/humidity
14°F
to 104°F (-10°C to +40°C)/Less
than 90%
Anti-vibration/shock
characteristics
70
m/s2 (10 to 200 Hz)/700 m/s2
Power supply
DC12V±0.5V
Power consumption
310
mA
Weight
1/2
inch Lipstick Camera head: 18g
1/2 inch C-mount Camera head: 75g
Camera Control Unit (CCU): 390g
Dimensions
1/2
inch Lipstick Camera head: dia: 17
mm, length: 38.9 mm
1/2 inch C-mount Camera head: W:
32 mm, H: 37 mm, D: 32 mm
Camera Control Unit (CCU): W: 85
mm, H: 40 mm, D: 156 mm
Optional
lenses
1/2
inch Camera head: 2, 4, 7.5, 15 and
24 mm; 1/4 inch Camera head: 2.2,
4 and 8 mm
Optional
Power Supply
AC-Y415A
(with AC adaptor)
IK-M44
Series Part Number
Part number
Description
IK-CU44A
Camera
Control Unit
IK-M44H
Lipstick
Camera Head (PAL available)
IK-C44H
C-mount
Camera Head
Camera
Head Cables for IK-M44H and IK-C44H
Part number
Cable
length
EXC-4302
2
meter
EXC-4303
3
meter
EXC-4305
5
meter
EXC-4312
12
meter
EXC-4320
20
meter
EXC-4330
30
meter
Camera
Head Lens for IK-M44H
Part number
Focal
length
JK-L03M
3mm
JK-L04M2
4mm
JK-L75M
7.5mm
JK-L15M2
15mm
JK-L24M2
24mm
Camera
Head Lens for Discontinued IK-SM43H
and SM45H
Part number
Focal
length
JK-L025
2.2mm
JK-L045
4mm
JK-L085
8mm
Designs and specifications are subject to change without notice.