| Pick
Up System |
3CCD,
RGB Micro Prism System |
| Image
Sensor |
1/3-inch
I 410,000 pixel IT-CCD |
| Effective
Pixels |
768
H x 494V |
| Scanning
System |
.2:1
Interlaced |
| Scan Frequency |
Horizontal:
15.734 kHz
Vertical: 59.94 Hz |
| Sync System |
Internal/External
(Automatic Switching) |
| Resolution |
570
horizontal Television Lines |
| Sensitivity |
Minimum
10 lux (F2.2, +18dB Gain up)
Normal: 2000 lux (F8) |
| Signal/Noise
Ratio |
64dB |
| Lens Mount |
C-Mount
(Flange back focal length 17.526
mm) |
| Ambient
Operating Temperature |
0-40
C (32-104 F) |
| Ambient
Humidity |
< 90%
Relative |
| White Balance
Modes |
AWB
(Auto White balance) 3200k/5600k
selectable
MANU (Manual White) |
| Gain Modes |
OFF
MANU (Gain control in 1dB steps from
-3 to 18dB) |
| Electronic
Shutter Modes |
MANU
(Manual Shutter, 1/60 to 1/50,000
sec)
Synchro Scan |
| Output Signals |
RGB:
75 Ohm Unbalanced, D-Sub 15 pin connector |
| External
Sync Output |
HD
or VD: 2-5V (p-p) Negative 75 ohm
at termination
RS: L level <0.4V, H Level 3.4-5V |
| Sync Signal
Output |
Sync:
2.5V 0.5V (p-p) Negative 75 Ohm Unbalanced
HD or VD: 4.0-5.5V (p-p) Negative,
Video index, 4.0-5.5V (p-p) Negative |
| Random Trigger |
1
pulse sync non reset; 1 pulse sync
reset, 2 pulses (rising edge/falling
edge, Width selectable) |
| Remote Control
Interface |
Serial
Data Interface (RS-232C) |
| Dimensions |
44mm
(W) x 44mm (H) x 78mm (D),
1.7 (W) x 1.7 (H) x 3.1 (L) inch |
| Weight |
5.47
oz. (155g) |
| Power Requirement |
12V
DC 10% |
| Power Consumption |
3.6
W |
| Standard |
FCC
class A, CE |