| Pick
Up System |
3CCD,
RGB Micro Prism System |
Image
Sensor
|
1/3
inch CCD |
| Resolution |
1024
x 768 pixels |
| Pixel Size |
4.65 μm
(H) x 4.65 μm (V) |
| Scanning
System |
Progressive
Scan |
| Scan Frequency |
Horizontal:
31.469 kHz; Vertical: 59.94 Hz |
| Sync System |
Internal/External
(Automatic Switching) |
| Horizontal
Resolution |
768
TV Lines |
| Sensitivity |
F6.8
Standard (2000 lx, 3000K) |
| Minimum
Illumination |
14
Ix (F2.2, Sensitivity + 18 dB, 3000K) |
| SN Ratio |
62
dB Standard (G) |
| Lens Mount |
C
mount (4mm maximum thread length) |
| Ambient
Temperature |
32
to 104° F (0 to 40° C) |
| Ambient
Humidity |
Less
than 90% |
| White Balance |
AWB
(Automatic White Balance) MANUAL
(Manual) 3200K or 5600K Selectable |
| Electronic
Shutter |
Manual
(1/100 to 1/100,000 sec.)
Synchro Scan (1 to 512 Frames) |
| Gamma |
1.0 |
| Output Signals |
Camera
Link™. Mini Din 26 pin |
| External
Sync Output |
HD
or VD: 2-5V(p-p) Negative |
| Sync Signal
Output |
RGB:
75 Ω unbalanced, D sub 15 Pin
Connector |
| Sync Output
Modes |
On
All, On Green, All Off and Seperate |
| External
Trigger Input |
IP
SNR, IP SR, PW SNR, PW SR, RR |
| Interface |
Serial
Data Interface (RS-232C); BAUD Rate
(9600 or 19200) |
| External
Dimensions |
1.73-inch
(W) x 1.73-inch (H) x 3.07-inch (D)
(44 (W) x 44 (H) x 78 (D) mm) (except
for protruded portion) |
| Weight |
Approx.
5.74 oz. (165 g) |
| Power Supply |
DC
12V±10% |
| Power Consumption |
Approx.
3.6W |
| Standard |
FCC
Class A, CE |