| Pick Up System |
3CCD,
RGB Micro Prism System |
| Image Sensor |
IK-TU52H:
1/2-inch IT ExviewT HAD CCD or
IK-TU53H: 1/3-inch IT Exview HAD CCD |
| Effective Pixels |
NTSC:
768 (H) x 494 (V)
PAL: 752 (H) x 582 (V) |
| Scanning System |
2:1
Interlaced |
| Scan Frequency |
Horizontal:
15.734 kHz
Vertical: 59.94 Hz |
| Sync System |
Internal/External
Automatic Switching |
| Resolution |
IK-TU52H:
800 Horizontal Television Lines
IK-TU53H: 750 Horizontal Television Lines |
| Sensitivity |
Minimum
1/2 inch: 2 Lux (F1.4, 20dB Gain Up 1/60 sec),
.02 Lux at 4 sec Exposure
Nominal 1/2 inch: 2000 Lux (F5.6)
Minimum 1/3 inch: 4 Lux (F2.2, +20dB Gain up
1/60 sec), .04 Lux at 4 sec Exposure
Nominal 1/3 inch: 2000 Lux (F8) |
| Signal/Noise Ratio |
64dB |
| Lens Mount |
C-Mount
(Flange back focal length 17.526 mm in air) |
| Ambient Operating Temperature |
0-40
C (32-104 F) |
| Ambient Humidity |
<
90% Relative |
| Scene Files (User Memories) |
A,
B, C |
| White Balance Modes |
ATW
(Auto Tracing White)
AWB (Push to Set White)
MANU (Manual White) |
| Gain Modes |
AUTO
(Automatic Gain Control to +20dB)
MANU (Manual Gain Control in 1 dB steps to +20dB)
Norm (0dB or OFF) |
| Electronic Shutter Modes |
MANU
(Manual Shutter 8 Steps, 1/60 to 1/10,000 sec)
AUTO (Automatic Shutter)
SS (Synchro Scan) 1/525H - 260/525H, Integration
to 3600 fields/frames (1 minute) |
| Color Corrector |
6
axis color enhancement circuit (R, G, B, Cy,
Y, Mg) |
| Output Signals |
VBS:
75 Ohm Unbalanced, BNC Connector, NTSC Standard
Y/C: 75 Ohm Unbalanced, S-VHS Terminal
RGB or Y/PR/PB: 75 Ohm Unbalanced, D-Sub 9 pin
connector
VBS or Y/C: 75 Ohm Unbalanced, D-Sub 9 Pin Connector
Digital RGB: LVDS, 10 bit/color, 120 Pin Molex
Connector (Molex Part Number 52755) |
| External Sync Output |
VBS/BB:
75 Ohm Unbalanced, Sync Negative, BNC Connector
Sync: 0.286V, Burst: 0.286V, HD or VD: 2-5V (p-p)
Negative |
| Sync Signal Output |
Sync:
2.5V 1V (p-p) 75 Ohm Unbalanced
HD or VD: 5V +.5, -1.0 (p-p) Negative,
Load Impedance >10K Ohms |
| Two Pulse Trigger |
Trigger:
Low = < .5V, High = 4-5V, Positive |
| Video Index Output |
Index:
Low = < .5V, High = 4-5V, Negative
Load Impedance > 10K Ohms |
| Remote Control Interface |
Serial
Data Interface (RS-232C Standard) |
| Optional Accessories |
Camera
Cables (3, 6, 10, 30 meters length), Power Supply
(12VDC, .8A) |
| Power Requirements |
12
VDC, .8 Amps |
| Weight |
IK-TU51CU:
710g; IK-TU53H: 55g; IK-TU52H: 80g |
| Dimensions |
IK-TU51CU:
110mm (W) x 40mm (H) x 156mm (D)
IK-TU53H: 40mm(H) x 32.5(W) x 40.2mm(D)
IK-TU52H: 42mm(H) x 34(W) x 46.5mm(D) |