The
highest resolution 1/3-inch ultra-miniature
CCD color camera with new digital signal
processing (DSP) features
This
ultra-miniature color camera uses the latest
DSP processing, combined with a 1/3-inch,
410,000-pixel CCD image sensor with advanced
microlens technology to put better than 470-line
horizontal resolution and a 46 db signal-to-noise
ratio into a detachable camera head just
26mm (1 15/32-inch) long, 12mm (15/32-inch)
in diameter
1/3-inch, 410,00-pixel
CCD with micro lens
technology
Minimum illumination
of 10 lux at F1.6,
and standard illumination
of 200 lux at F1.6
Easy to use, on screen
menu control
Electronic shutter
with nine selectable
speeds
Auto-shutter mode
Automatic tracking
white balance
S-video and composite
output
Automatic Selection
circuit for internal
and external synchronization
Simple adjustment of
sub-carrier and horizontal
phase
Screw-lock connector
Extension cables up
to 30m (optional)
Wide choice of lenses
(optional)
Specifications
Imaging
element
1/3",
410,000 pixel CCD image area sensor
with microlens
Effective
pixels
768
(H) x 494 (V)
Resolution
470
x 350 lines (H x V)
S/N ratio
46dB
Standard
subject illumination
200
Lux (F1.6 3000° K)
Minimum
subject illumination
10
Lux (F1.6 3000° K)
Imaging area
4.88mm
x 3.66mm (H x V)
Scan frequency
15.734kHz
horizontal, 59.94Hz vertical
Scan type
2:1
interlaced
Video outputs
VBS
1 Vp-p (BNC) x 1 S (Y/C separated)
x 1
Output impedance
75
ohms, unbalanced
Synchronization
method
Internal
or external (automatic switching)
External
synchronization
Input:
VBS 1 Vp-p (BNC), 75 ohms unbalanced
Sync. frequency: ± 50ppm of
NTSC standard
SC (Fine) phase: rear adjustment
White balance
Auto-tracking/manual/push
to set
Electronic
shutter settings
1/100,
1/125, 1/250, 1/500, 1/1000, 1/2000,
1/4000, 1/10,000, second
Auto mode to 1/50,000 second
Sensitivity/AGC
switching
Sensitivity
boost (+6dB)/AGC on-off
Operating
temperature
-10°C
to + 40°C, +14° to 104°F
Operating
humidity
< 90%
Accessories
supplied
Instruction
manual, camera holder
Operating
accessories
Lenses:
3, 5.5, 11, 18mm
AC adaptor, camera cables
Dimensions
Camera
head: 12mm x 36mm (15/32" x
1 15/32") (diam. x length)
(excl. lens and connector)
Camera Control Unit (CCU); 85mm x
40mm x 156mm (W x H x D) (3.3"
x 1.6" x 6.1")
AC adaptor (optional): 116mm x 41mm
x 70mm
(4 9/16" x 1 5/8" x 2 3/4")
(W x H x D)
Weight
Camera
head: 9g (1/3 ounce) (excl. lens)
Camera Control Unit (CCU): 390g (.86
lbs)