...
...
  
...

  Site Menu

..

Index

  NiMH Batteries
  Clean Power
  Monster Cables

  Connect DLP / DVD

  Connect Computer

  Connect Nokia

----
Where to Buy
  SmarterMall

  Herman's

  Shop Toshiba
----
Digital Members
  Registration
  Extended Warranty
  Lost & Found

----

  Reference
Buyers Guide
----
Careers at Toshiba
----
----
----
----
Compare

Typical RCA Cable


Tin Connections, thin wire.

Monster Superior Cable Design

compare_monster.jpg (19858 bytes)

J2DVDS6
Just Hook It Up S-Video & RCA Audio

Kit includes S-Video and RCA type audio cable for connecting Toshiba Digital Projectors to DVD players and VCR players for highest quality video and audio performance. The new A/V kits are designed for hooking up DVD players and VCRs to Toshiba Digital Projectors for the highest resolution, lowest-loss video reproduction, with our finest analog or digital audio interconnects for audiophile quality sonic reproduction. Kits feature videophile quality Monster Video® 3 or low-loss Monster Video® 2 S-video cable.

Get the performance and quality that you paid for, connect your High Resolution Toshiba Digital Devices with the superior connections from Monster Cables. Extend your reach and your options with the highest quality names in the industry - Toshiba and Monster.

S-Video Connect Sample

MV2V22M
6ft High Resolution S-Video Cable

Six Foot Heavy-duty S-Video cable.

MV2V6SM
30ft High Resolution S-Video Cable

30 Foot Heavy-duty S-Video cable.

Heavy-duty S-Video cable provides superior resolution from DVD players and VCR. Use S-Video rather than composite video cables to improve your image immediately. Adapts S-Video sources with 4-pin MiniDin connectors for compatible connection to Toshiba Digital Projectors. High Resolution cable by Monster.

S-Video provides better Contrast, Color, Quality, Brightness and Detail. Minimizes Dot Crawl distortion.

  • 24k Gold Pins and Ground Shell maximize signal transfer and provide resistance to corrosion.
  • Silver Content Solder Connections for transfer of delicate low-level signals.
  • Multi-Stranded Copper Connections for lower loss and more linear bandwidth.
  • Three O-Ring Rubber Grip for easy connect handling.
  • Duraflex Protective Jacket, flexible for easy routing and installation, resistant to changing temperatures.
  • Ultra-low capacitance design for the best video performance. Precise splitting of "Y" and "C" signals for highly accurate video reproductions.

RCA Video Connect Sample

MV2R2M 
6ft High Resolution RCA Video Cable

6 Foot Composite Video Cable.

MV2R6M 
30ft High Resolution RCA Video Cable

30 Foot  Composite Video Cable.

Connect direct to your Toshiba Digital Projector from a DVD player, VCR or virtually any video player or imaging device that supports standard RCA video out. The exact same connections that are commonly used to connect a TV and VCR. High Resolution shielded cable by Monster.

Composite Video is standard RCA Type connection. Great cable for audio, not as good as S-Video for Video.

JPMNPC1HP6
VGA Monitor Cable

You can rely on Monster Cable high performance extension hook-up for Toshiba Digital Projectors to your laptop or computer. Connect between the computer / laptop monitor port and the projector M1-DA cable. High Resolution VGA monitor replacement cable with male to male HDB15 connector. 100% foil shield rejects RF and EM interference. 24k Gold contacts provide error-free signal transfer and maximum resistance to corrosion. Easy to handle oversized thumbscrews for quickly, secure attachment. Special three-coaxial-construction delivers higher resolution than standard VGA monitor cables. Get all the resolution that you paid for. (Great for computer monitors too)

CSK100
Computer Survival Kit

  • All-in-One Kit Provide High Capacity Surge Protection and Maximum Performance for Internet/Printer or Other USB Peripheral Cable Connections. PC700 provides $25,000 Monster guaranteed CEG, 1300 joule surge protection and 8 color-coded outlets.
  • Connect with Monster Internet® Cable to experience fast, reliable
  • Internet access. Monster Internet features extended tab for no-hassle removal of cable from phone jack.
  • High performance USB cable with Xtra Low Noise® construction minimizes noise and interference.
  • All connections have 24k gold contacts for maximum signal transfer and corrosion resistance.
  • 10 ft. USB Cable, Monster Internet.

LTSK100
Laptop Survival Kit

Winner of the
INNOVATIONS CONSUMER ELECTRONICS SHOW Design and Engineering Showcase Honors.

"Best-ever modem cord"
- Bill Howard, PC Magazine

  • 10 ft Monster Internet Cable

  • 5 in Monster Internet Cable

  • Monster Lighted Phone Splitter

  • Monster Travel Pouch

For Simultaneous Hookup of Laptop to the Internet for the Fastest, Most Reliable Connection, use the 10-foot and 5-inch Monster Internet® cable with XLN® technology. Convenient travel pouch tucks neatly in your laptop case.

Tangle-free cable design prevents unmanageable "rats nest" of cable. Extra-long connector tabs allow easy removal from deep hotel phone jacks. RJ11 Phone Splitter allows you to simultaneously hook up a phone and a computer to the same telephone line. Hook up two devices simultaneously to one phone line, only one device can use the line at a time, the splitter can easily switch data flow for devices. DataFlow™ LED light lets you know when the connection is live or has been dropped.

Share images from your Toshiba Digital Camera with high speed Internet connections. Connect to the Internet with your Toshiba Digital Projector for live demonstrations.

 

JPULPCXHP7
USB High Performance 7ft A Male to A Female
Extension for High Performance, Universal Hookup of USB Peripheral to PC. XLN® Xtra Low Noise® construction delivers up to 400 MHz of bandwidth, four times more than the minimum USB requirement. Larger gauge power conductor provides improved, low-loss power transfer to self-powered USB devices. Heavy-duty double shielding rejects noise for faster more reliable data transfer. Duraflex® protective jacket is flexible for easy routing and installation. 24K gold contacts maximize signal integrity and corrosion resistance. 7 ft. length, Type A male to Type A Female for USB Extension.

Great for extended USB cable connections with Toshiba Digital Camera USB Cables and Toshiba Digital Projector M1-DA USB cables.

JPULPCHP7
USB High Performance 7ft A Male to B Male
for High Performance, Universal Hookup of USB Peripheral to PC. XLN® Xtra Low Noise® construction delivers up to 400 MHz of bandwidth, four times more than the minimum USB requirement. Larger gauge power conductor provides improved, low-loss power transfer to self-powered USB devices. Heavy-duty double shielding rejects noise for faster more reliable data transfer. Duraflex® protective jacket is flexible for easy routing and installation. 24K gold contacts maximize signal integrity and corrosion resistance. 7 ft. length, Type A male to Type B Male for USB Extension.

Digital Cameras
Toshiba Digital Cameras

... ..

.

.. Contact Toshiba Privacy Statement Terms of Use .. .. ..

  Copyright© 2001 Toshiba America Information Systems, Inc. All rights reserved.