![]() | |||||||||||||||||
|
News & EventsToshiba Programmable Dome Camera Takes Hassle Out of Installation & Network IntegrationIRVINE, CA JANUARY 7, 2005 – Toshiba Security & Network Video, a leading supplier of video surveillance solutions, has expanded its professional-grade line of video products to include the IK-DP20A, a full-featured programmable dome camera offering an innovative, time-saving “snap-in” dome drive to make installing truly plug-and-play with simple electrical connections. Optimized to effectively track activity with its 360-degree continuous pan rotation and to provide a constant anti-theft presence, the IK-DP20A dome camera is designed to meet the demanding requirements of business, retail, institutional and gaming applications. Exceptional in low light, the camera is IR Sensitive with day/night capabilities effective down to an amazing .01 Lux. Other key features include: Trouble-Free Integration It is fully programmable with RS-422 connectivity to link up to 255 cameras on a single daisy-chained system. Moreover, with its high 50dB signal-to-noise ratio the IK-DP20A is the perfect dome camera for today’s digital video recorders. In fact, the camera can be integrated with the Toshiba Surveillix DVR with only a two-wire connection. The IK-DP20A is available with a wide selection of customer options. In-ceiling and pendant housings are offered with clear or tinted glass and an optional heater/blower, plus there are many mounting brackets and adapters to choose from to meet application needs. It is backed by a three-year warranty. For more information and the name of a local Toshiba Security & Network Video distributor, call 1-877-696-3822. Or visit www.cctv.toshiba.com. ABOUT TOSHIBA AMERICA INFORMATION SYSTEMS, INC. ©2005 Toshiba America Information Systems, Inc. All product names and trademarks belong to their respective owners. Information in press releases, including without limitation product prices, specifications, and contact information, is current on date of the release, and is subject to change without notice. Reseller prices may vary.
| ||||||||||||||||