![]() | |||||||||||||||||
|
News & EventsToshiba Security Products Shipping New Plug-And-Play Dome CameraDALLAS, TX, SEPTEMBER 27, 2004 (ASIS SHOW) – Toshiba’s IK-DF01A satisfies the demand of the video security industry for a reliable, compact and exceptionally easy-to-install dome camera. It is ideal for installation indoors or outdoors, and its compact, high-tech styling fits perfectly into retail, commercial buildings, hotels and conference centers. “The IK-DF01A is a plug and play dome camera that offers many innovative features and technologies, yet because they are integrated into a one-piece design, installation of the camera requires only a minimum amount of time and effort.” Notes Sergio Collazo, Group Manager, Toshiba Security & Networking Video. Key features include an advanced 1/4-inch CCD (768 x 494), horizontal resolution of over 480 TV lines, a built-in auto iris vari-focus lens, along with the performance advantages of phase adjustment. Its signal-to-noise ration of 50dB makes the IK-DF01A the right choice for digital recording. Minimum illumination is a highly sensitive 0.2 lux with its clear cover design and 0.5 lux with the smoke cover design, so users are assured excellent imaging even in low light. “The compact size of the IK-DF01A does not compromise its tamper-resistance or imaging prowess,” said Sergio Collazo, National Sales Manager, Toshiba Security Products. “And its plug and play design borrows from Toshiba’s long tradition of making advanced technology more accessible to customers.” For more information and the name of a local Toshiba Security & Network Video distributor, call 1-877-696-3822. Or visit www.cctv.toshiba.com. ABOUT TOSHIBA AMERICA INFORMATION SYSTEMS, INC. ©2004 Toshiba America Information Systems, Inc. All product names and trademarks belong to their respective owners. Information in press releases, including without limitation product prices, specifications, and contact information, is current on date of the release, and is subject to change without notice. Reseller prices may vary.
| ||||||||||||||||