|
|
 |
 |
 |
 |
 |
 |
| |
| IK-6400A |
| Day/Night
CCTV Camera |
 |
| The IK-6400A
is the perfect choice where high resolution image quality
is required in a 50 dB, day/night camera |
|
|
|
|
|
|
 |
 |
 |
Day/Night
Imaging Power - Color by day and
Black & White at night |
 |
 |
10-Bit
DSP technology |
 |
 |
Advanced
1/3" Interline Transfer CCD |
 |
 |
Low-light
sensitivity to 0.2 lux @ F1.0 |
 |
 |
Outstanding
50 dB signal-to-noise ratio |
 |
 |
Razor-sharp
480 lines of horizontal resolution |
 |
 |
Backlight
compensation and automatic shutter |
 |
|
|
|
|
| Pick-up
Element |
I/3"
Interline Transfer CCD |
| Effective Picture
Elements |
771 (H) x
492 (V) |
| Resolution |
480 Horizontal
TV Lines |
| Minimum Subject Illumination |
0.2 Lux @
F1.0 |
| AWB Range |
2,500 K to
10,000 K |
| Lens Mount |
CS |
| Backlight Compensation |
User Settable
(On/Off) |
| S/N Ratio |
50 dB |
| Video Output |
VBS 1 V P-P
(75 ohms) |
| Video Format |
NTSC, 2:1
interlace |
| Sync System |
Line-Lock/Internal |
| Line-Lock V Phase Adjustment |
User Adjustable
0 - 300° |
| Gamma Compensation |
0.45 fixed |
| Auto Electronic Shutter |
1/60 to 1/100,000 |
| AGC |
18 dB |
| Ambient Temperature |
14 °F
to 122 °F (-10 °C to +50 °C) |
| Camera Mounting Method |
1/4"
x 20" Threaded Hole Provided (Top and Bottom) |
| Power Supply |
24 V AC ±10%
/ 60 Hz ±1 Hz, 12 V DC ±10% |
| Dimensions |
2.46"
(W) x 1.97" (H) x 4.57" (D) |
| Weight |
12.3 ounces |
| Auto-Iris Lens Support |
DC/Video,
4 Pin Connector |
| Day/Night
Function |
Yes |
| Safety Standard |
UL2044, CSA |
| Emission Standard |
FCC Class
A, DOC Class A |
|
|
|
|
|