Toshiba
     
toshiba worldwide   toshiba america
     
 
Surveillance Products
LCD Monitors
Digital Recorders
Video Servers
Accessories
 
 
Print This Page
IK-WB02A
 
IK-WB02A
IP Network Camera

The Toshiba IK-WB02A IP Network Camera is the answer for your standard commercial camera applications. Built into a standard box camera footprint is the latest in technology featuring PoE 802.3af Power over Ethernet, 2-way audio, motion detection, SD card slot and more.

The Toshiba IK-WB02A IP Network Camera uses both network video out to connect to recorders through RJ 45 connections and analog BNC output to connect to standard CCTV monitors and recorders.

With the SD card slot, a convenience store owner or smaller retailer can have an all-in-one recording solution by purchasing an SD card and record on motion activity at the camera. After an incident, simply take out the SD card and play it back on a computer to view captured video at 1 frame per second.

With so much functionality, the IK-WB02A IP Network Camera is the camera of choice for multiple applications. (CS mount camera lens and power supply sold separate.)

Data Sheet (PDF)
   
Key Features Specifications Support Related Items
3 power options - 802.3af, 24 V AC and 12 V DC to best suit the application’s available power sources
802.3af PoE can save on installation costs by eliminating the need to install electrical wiring or power outlets
PoE allows continuous surveillance in the event of a power outage by delivering battery backed-up uninterrupted power via the local area network
2-way audio communication over your network. Now you can see, hear and communicate from a remote location through your internet browser window using the 2-way audio feature. Add this capability to call center monitoring for interactive support.
Up to 30 FPS at 320 x 240, 22 FPS at 640 x 480 resolution
SD card slot for recording at the camera (card not included)
50 dB signal-to-noise ratio for optimal DVR performance
Video out allows this camera to be installed in a conventional analog system by sending a live video feed to a monitor or recorder
Works with standard industrial mountings, enclosures and CS-mount lenses (lens and power supply sold separately)
 
  Private Policy   Privacy Policy Terms of Use   Terms of Use   © 1995 - 2008 Toshiba America Information Systems, Inc.