Toshiba
     
toshiba worldwide   toshiba america
     
 
Surveillance Products
LCD Monitors
Digital Recorders
Video Servers
Accessories
 
 
Print This Page
IK-WB11A
 
IK-WB11A
Indoor/Outdoor Wireless Network Camera

The Toshiba IK-WB11A Network Camera captures live, high-resolution video that is viewable anywhere in the world through a standard web browser. It is the perfect tool for surveillance, business, entertainment, web site broadcasting and more.

View Live Demo
Data Sheet (PDF)
   
Key Features Specifications Support Related Items
1.45 MP CCD for 1280 x 960 resolution with true color reproduction
802.11b wireless antenna is built-in to provide fast, simple wireless surveillance viewable anywhere, anytime using only a standard browser on a desktop PC, notebook, PDA or Internet-ready cellphone
Incredible low light sensitivity of 0.03 lux
Audio input for adding PCM microphone
SD™ card slot for recording at the camera (card not included)
IPX3 rated for indoor and outdoor use -4 °F to 122 °F
Streaming video with frame rates up to 30 FPS
Motion detection with e-mail notification
Privacy mask to block out sensitive areas from view
10 position presets
FCC-B rated for home and business use
Built-in web server, no on-site PC required
Secure 64/128 WEP encryption
INetCam DVR optional service provides recording to a secure remote server
 
  Private Policy   Privacy Policy Terms of Use   Terms of Use   © 1995 - 2008 Toshiba America Information Systems, Inc.