Toshiba
     
toshiba worldwide   toshiba america
     
 
Surveillance Products
LCD Monitors
Digital Recorders
Video Servers
Accessories
 
 
Print This Page
IK-WB11A
 
IK-WB15A
IP Network Camera

The Toshiba IK-WB15A IP Network Camera captures live, high-resolution video that is viewable anywhere in the world through a standard web browser. It is the perfect tool for surveillance, business, entertainment, web site broadcasting and more.

the IK-WB15A is one of the first IP Network cameras to leverage the full potential of the next generation Fuji® Super CCD with its unique 45° diagonal angled pixels.  When compared with "megapixel" cameras, the Super CCD delivers 60% better horizontal and vertical resolution, fewer jagged edges, faster video processing, and broader dynamic range in an ultra-compact form factor.  Plus, the Super CCD's higher sensitivity means you can use the IK-WB15A in more lighting environments

Data Sheet (PDF)
   
Key Features Specifications Support Related Items
Crisp, high resolution 1280 x 960 (SXVGA) video viewed on any PC using a standard web browser.
Super CCD delivers 60% greater resolution than conventional square-pixel CCD's, along with increased sensitivity, S/N ratio and dynamic range
Remotely monitor your home, business, office, vacation property, construction site or any facility over LAN, Intranet or Internet
2.6x optical zoom
Up to 30 frames per second of streaming video at 640 x 480 (7.5 fps at 1280 x 960)
Remotely control 112° pan, 54° tilt with auto patrol
802.3af Power Over Ethernet (PoE) delivers electrical power via the same Ethernet cable being used for data communications with equipment.  Requires optional power supply.
Built-in slot for SD card for recording at the camera.
Camera operates as a stand-alone unit with a built-in web server - no on-site PC required.
Two-way audio communication over network.
Day/night capability with auto switching to black and white mode in low light
Motion detection capability
Restriction of Hazardous Substances (RoHS) compliant
One year limited warranty
 
  Private Policy   Privacy Policy Terms of Use   Terms of Use   © 1995 - 2008 Toshiba America Information Systems, Inc.