toshiba worldwide   toshiba america
     
 
Surveillance Products
Cameras
Digital Recorders
Video Servers
Accessories
 
 
Print This Page
Flat Panel Monitors  
LCD Monitors

Introducing a new line of LCD surveillance monitors leveraging high-resolution and high-brightness to create the most productive work experience for security professionals.

Measuring less than three inches deep, new Toshiba P1730A and P1930A monitors address customer concerns about desk space by taking only a fraction of the space of a typical CRT, while eliminating additional wiring. Toshiba security customers can expect dramatically brighter, crisper and clearer images with vivid colors and a more stable picture environment free of annoying flicker or static, plus the convenience of Picture In Picture functionality.

 
LCD Monitors
security lcd monitors
Excellent image quality and value, our P1730A and P1930A series monitors are always an excellent choice.
  P1730A
17" LCD Color Monitor, 1280 x 1024 resolution @60/75 Hz
    More info
  P1930A
19" LCD Color Monitor, 1280 x 1024 resolution @ 60/75 Hz
    More info
professional lcd displays
Excellent image quality and value, our P1 series monitors are always an excellent choice.
LCD   P26LSA       More info
LCD   P32LSA       More info
LCD   P42LSA       More info
LCD   P47LSA     More info
LCD   P52LSA     More info
 
 
 
  Legal 1   Privacy Policy Legal 2   Terms of Use   © 1995 - 2008 Toshiba America Information Systems, Inc.