toshiba worldwide
toshiba america
Surveillance Products
Cameras
LCD Monitors
Digital Recorders
Video Servers
Accessories
Quick Links
Product Line Up Guide
Surveillix Compatiblity
Where to Buy
Toshiba Partners
Product Registration
Contact Us
Surveillix Demo
Knowledgebase FAQs
Camera Finder
Case Studies
CM-1920A
19" Color Monitor
The CM-1920A 19" Color Monitor is perfect when detail is required. This Color Monitor with audio has faithful color reproduction, superior resolution and on-screen displays all housed in an attractive black case design.
Data Sheet (PDF)
Horizontal resolution of over 450 TV lines
Black level expander
Digital Y/C comb filter
Blackstripe II™ picture tube
BNC and Y/C video inputs allow integration with a number of devices
On-screen display
Composite video output for loop-through
Specifications
Screen Size
19 Inches
Horizontal Resolution
Over 450 TV Lines
Format Standard
NTSC 525 lines/60Hz
Comb Filter
Digital Y/C
Black Level Expander
Yes
3 Language On-Screen Display
Yes
Composite Video Input
1.0 V P-P, 75 Ohm, Negative Sync Bridged Output
S-Video Input
Y: 1.0 V P-P, 75 Ohm, Negative Sync
C: 0.286 V P-P, 75 Ohm, Negative Sync
Video Output
1 Channel, BNC Type Connector
Audio Power
1 watt
Weight
36.4 lbs.
External Dimensions
20-15/32” (W) x 17-13/32” (H) x 18-25/64” (D)
Operation Manual
Engineering Specifications
Accessories
Where To Buy
Privacy Policy
Terms of Use
© 1995 - 2008 Toshiba America Information Systems, Inc.