toshiba worldwide   toshiba america
     
 
Cameras
LCD Monitors
Video Servers
Accessories
 
 
Print This Page
 
Request A Demo
   
 
Digital Recorders
Toshiba's line of Surveillix® Digital Video Recorders are truly setting the standard for the digital recording industry. The Surveillix series has a wide variety of DVR's to offer. Solutions range from the fault-tolerant EVR unit, to the HVR which combines analog and IP recording to streamline your digital video recording needs. Experience the full line of Surveillix DVR's below.
Digital Recorders
dvr
The Toshiba Surveillix DVR series sets the standard in user friendly, high definition recording.
  DVR
4U Rack Mount Digital Video Recorder
    More info
evr
With its fault-tolerant design consisting of enhanced airflow design for maximum heat dissipation, available Internal RAID 5 HDD capabilities and redundant power supplies, the EVR series is designed for maximum uptime.
  EVR
Fault-Tolerant 5U Rack Mount Digital Video Recorder
    More info
hvr
The Toshiba Surveillix HVR series combines the best of analog and digital video into one unit.
  HVR
Hybrid Digital Video Recorder
    More info
nvr
The Toshiba Surveillix NVR series is a feature rich, powerful IP Camera Digital Video Recorder.
  NVR
Network Video Recorder
    More info
ipr
The Toshiba Surveillix IP series is a feature rich, powerful IP Camera Digital Video Recorder.
  IPR
Network Video Recorder
    More info
xvr
The Toshiba Surveillix XVR series is a feature rich, powerful IP Camera Digital Video Recorder.
  XVR
4/16 Channel Digital Video Recorder
    More info
network video recording software
The Network Video Recording Software offers the ability to view and record live video anywhere in the world.
    SW-IP8
8 Channel Network Video Recording Software
    More info
    SW-IP16
16 Channel Network Video Recording Software
      More info
    SW-IP1
1 Addtional Camera License for SW-IP8
    More info
 
 
  Legal 1   Privacy Policy Legal 2   Terms of Use   © 1995 - 2008 Toshiba America Information Systems, Inc.