The Toshiba
Surveillix® Network Video Recording Software is
a feature rich, powerful network Digital Video Recording
Software. Toshiba's NVR Software has been designed
for use on non-proprietary hardware and IT infrastructures,
making it a cost effective next generation surveillance
package. The NVR software allows users to connect
to up to 16 network cameras and/or njetwork video encoders
per server. Options such as seamless integration
with existing Toshiba DVR's, PTZ controls, and vide-based
motion detection makes this NVR Software a must for
your surveillance needs.
Fully
scalable in combination with the
SCS remote software, giving users
the ability to remotely manage 100+
network cameras.
Cameras
need not be onsite to record.
The NVR software can record over
the Internet.
Cost-effective
solution to traditional DVR's.
Records
image resolutions as high as the
IP Camera supports, including megapixel
cameras.
Simultaneously
configure, view, search, export,
remotely upgrade, and monitor alarms
with the SCS software. Support
multiple monitors for advanced monitoring.
Complete
remote management; setup control,
user administration, video backup,
live viewing, and powerful search
capabilities.
Support
for major network camera manufacturers
including Toshiba, Sony, Panasonic,
AXIS and Lumenera.
Fully
integrates with and provides a seamless
migration path for Toshiba KLR, PCDVR,
DVR, EVR, HVR and NVR systems.