Home
Products
PCX5000
PCX2600
PCX2500
PCX2200
Self-Install Wizard
Norton Internet Security
Spare Parts
News
Contact Us
Support
Site Map

 

Products

The Network Products Group markets a range of communications and networking products, including Toshiba's PCX DOCSIS Cable Modems, which offer the highest performance in cable modem technology. Utilizing the same hybrid fiber coax interface as cable television, Toshiba's PCX DOCSIS modems provide residential and small business users with a faster, more powerful two-way interface to the Internet than they currently have.

The PCX5000 Wireless Cable Modem Gateway is Toshiba DSD's first home networking solution. It includes both wired and wireless networking features, with four 10/100 ports and an 802.11b wireless interface. The unit offers Safe@ security software developed by SofaWare, a Check Point company, and provides Internet security protection to home networking users based on Check Point's enterprise-class and industry standard Stateful Inspection technology.

Toshiba's answer to advanced symmetrical services is the PCX2600. It offers the highest performance in cable data modem technology today, providing residential and business users with one of the fastest truly two-way interfaces to the Internet. Add the services made possible with the DOCSIS 2.0 standard, and the PCX2600 is the newest standard for DOCSIS cable modems.


Toshiba bundles its Self-install Wizard™ and Norton's Internet Security® with all PCX cable modems sold through the retail channel, providing quick installation and security protection.

Toshiba's products are always of the highest quality and craftmanship, and are currently in over 2 million homes in North America alone.

 

Toshiba 2003| Terms of Use
Toshiba USA Network Products Group Toshiba Worldwide