Home
Products
PCX5000
PCX450
PCX2600
PCX2500
PCX2200
Self-Install Wizard
Norton Internet Security
Special Offers
Where to Buy
News
Contact Us
Support
Site Map
PCX2000: Fast and Powerful

 

Experience the Internet at Record Speeds!

[Not For Retail Sale - For Cable Providers Only]

Toshiba is pleased to announce the PCX2000 - the latest in the line of Toshiba's highly-regarded PCX cable modems. As with all Toshiba Cable Modem products, the PCX2000 is CableLabs Certified and Excite@Home approved. This means that it is certified to work with all DOCSIS cable networks. This makes up the large majority of all Cable Broadband services now available, and gives you the flexibility to take your PCX2000 Cable Modem with you when you move!

Featuring Ethernet and USB capabilities, the PCX2000 continues the tradition of superior-performing cable modems from Toshiba. The PCX2000 is exclusively Toshiba-designed, and comes equipped with a powerful Toshiba tuner for industry-leading performance and reliability.

The PCX2000 also provides maximum USB certification, with Microsoft WHQL and USB Forum certifications for Windows 98SE, Windows ME, and Windows 2000 to ensure the highest level of USB compatibility and performance. Now available from your cable operator, it's the new PCX2000 DOCSIS Cable Modem - only from Toshiba.

Benefits

  • Surf the Internet Up to 100 Times Faster than a 56K Analog Modem
  • Always On, No Waiting for Dial-Up
  • No Phone Lines Required
  • Certified to Work with All DOCSIS Cable Networks
  • Connects to PC via USB or Ethernet for High-Speed Access
  • Ideal for SOHOs Requiring Shared Access
  • Easy to Read Diagnostic LEDs
  • Small,Compact Footprint Takes Up Little Desk Space
  • Comes with Advanced Diagnostics and Self-Installation Wizard Software

Features

  • Easy installation using a USB or Ethernet Connection
  • CableLabs Certified
  • Superior Transfer Rates
  • Quick Modem Sync-up for Shorter Installation Times
  • High Stability
  • Low Failure Rates
  • Unparalleled Technical Support
  • SNMP Support
  • Field Upgradable Firmware
  • Front Panel Display with Diagnostic LEDs

 

 

 

Toshiba's PCX2000 Cable modem is CableLabs certified!

Find out More

 

Toshiba 2003| Terms of Use
Toshiba USA Network Products Division Toshiba Worldwide