Home
Products
PCX5000
PCX2600
PCX2500
PCX2200
Self-Install Wizard
Norton Internet Security
Spare Parts
News
Contact Us
Support
Site Map
PCX2200: Fast and Powerful
Benefits and Features
User's Manual
Tech Specs
Datasheet
Drivers

 

PCX2200 - Small and fast, only from Toshiba

Toshiba's PCX2200 offers the highest performance in cable data modem technology today, providing residential and business users with one of the fastest two-way interfaces to the Internet. The PCX2200 is small (3.5" wide x 6.8" deep x 6.6" high and weighs less than 1 lb.) and comes with the high level of quality that you have come to expect from Toshiba.

The cable modem is easy to install and connects to your PC or network hub through dual-mode USB and Ethernet interfaces. The PCX2200 is enhanced with support for up to 16 PCs running Windows or Macintosh computers. The Toshiba PCX2200 Cable Modem is ideal for any SOHO environment where fast, secure, shared Internet access is a requirement.

Toshiba and the new PCX2200 DOCSIS Certified Cable Modem is keeping you In Touch with Tomorrow™.

Benefits

  • Surf the Internet Up to 100 Times Faster than a 56K Analog Modem
  • Always On, No Waiting for Dial-Up
  • Diagnostic HTML User Interface
  • No Phone Lines Required
  • Connects to PC via USB* or Ethernet for High-Speed Access
  • Ideal for SOHOs Requiring Shared Access
  • Easy to Read Diagnostic LEDs
  • Small, Compact Footprint Takes Up Little Desk Space
  • Comes with Advanced Diagnostics and Self- Installation Wizard Software
  • 5 Year Warranty

    *Windows 98SE or higher required for USB interface

Features

  • Easy Installation Using a USB or Ethernet Connection
  • CableLabs® Certified™
  • Superior Transfer Rates
  • Quick Modem Sync-up for Shorter Installation Times
  • High Stability
  • Low Failure Rates
  • Unparalleled Technical Support
  • Self-installation Wizard & Advanced Diagnostics Software
  • SNMP Support
  • Field Upgradable Firmware
  • Front Panel Display with Diagnostic LEDs
  • 5-year Warranty

 

 

 

Toshiba's PCX2200 Cable modem is CableLabs certified!

Find out More

 

Toshiba 2003| Terms of Use
Toshiba USA Network Products Division Toshiba Worldwide