Home
Products
PCX5000
PCX2600
PCX2500
PCX2200
Self-Install Wizard
Norton Internet Security
Spare Parts
News
Contact Us
Support
Site Map
Old Couple Laughing Kids in a Group
PCX2500: Fast and Powerful
User's Manual
Tech Specs
Datasheet
Drivers

 

Setting the Standard for Faster Internet Access.

The PCX2500 offers the highest performance in cable data modem technology today, providing residential and business users with one of the fastest two-way interfaces to the Internet. As the first "production" cable modem certified under DOCSIS 1.1, the PCX2500 is the new standard for DOCSIS cable modems.

The Toshiba PCX2500 DOCSIS Cable Modem has been CableLabs® Certified™ to meet the rigorous interoperability requirements of the Data Over Cable Service Interface Specification (DOCSIS) 1 .1 standard. This assures you that the Toshiba PCX2500 DOCSIS Cable Modem will work seamlessly with any DOCSIS network no matter where you are.

The cable modem is easy to install using either USB or a standard Ethernet 10/100 connection to your PC or to the network hub in a small business. With support for up to 16 PCs, the Toshiba PCX2500 DOCSIS Cable Modem is ideal for SOHO environments where secured, shared Internet access is a requirement. For MSOs, Toshiba's PCX2500 DOCSIS Cable Modem includes such advanced features as a customizable self-installation wizard, remote and local diagnostic capability, remote firmware download and SNMP support.

Benefits

  • Surf the Internet Up to 100 Times Faster than a 56K Analog Modem
  • Always On,No Waiting for Dial-Up
  • Supports tiered bandwidth services and other DOCSIS 1.1 services
  • No Phone Lines Required
  • Connects to PC via USB or Ethernet for High-Speed Access
  • Ideal for SOHOs Requiring Shared Access
  • Easy to Read Diagnostic LEDs
  • Small,Compact Footprint Takes Up Little Desk Space
  • Comes with Advanced Diagnostics and Self- Installation Wizard Software
  • 5 Year Warranty

Features

  • Easy installation using a USB or Ethernet Connection
  • CableLabs® DOCSIS 1.1 Certified™
  • Superior Transfer Rates
  • Quick Modem Sync-up for Shorter Installation Times
  • High Stability
  • Low Failure Rates
  • Unparalleled Technical Support
  • Self-Installation Wizard & Advanced Diagnostics Software
  • SNMP Support
  • Field Upgradable Firmware
  • Front Panel Display with Diagnostic LEDs
  • 5 Year Warranty


 

 

PCX2500 Product Shot

 

Toshiba's PCX2500 Cable modem is CableLabs certified!

Find out More

 

Toshiba 2003| Terms of Use
Toshiba USA Network Products Division Toshiba Worldwide