Home
Products
PCX5000
PCX2600
PCX2500
PCX2200
Self-Install Wizard
Norton Internet Security
Spare Parts
News
Contact Us
Support
Site Map
Old Couple Laughing Kids in a Group
User's Manual
Tech Specs
Datasheet
Drivers

 

Toshiba's DOCSIS 2.0 certified PCX2600 Cable Modem

Toshiba's DOCSIS® 2.0 certified PCX2600 Cable Modem - Toshiba's answer to advanced symmetrical services. The PCX2600 offers the highest performance in cable data modem technology today, providing residential and business users with one of the fastest truly two-way interfaces to the Internet. Add the services made possible with the DOCSIS 2.0 standard, and the PCX2600 is the newest standard for DOCSIS cable modems.

The Toshiba PCX2600 DOCSIS Cable Modem has been CableLabs Certified to meet the rigorous interoperability requirements of the Data Over Cable Service Interface Specification (DOCSIS) 1.0 and 2.0 standards. This assures you that the Toshiba PCX2600 DOCSIS Cable Modem will work seamlessly with any DOCSIS network no matter where you are. The cable modem is easy to install using either a USB or a standard Ethernet 10/100 connection to your PC or to a network hub / router in a small business. With support for up to 16 PCs, the Toshiba PCX2600 DOCSIS Cable Modem is ideal for SOHO environments where secured, shared Internet access is a requirement. For MSOs, Toshiba's PCX2600 DOCSIS Cable Modem includes such advanced features as a customizable self-installation wizard, remote and local diagnostic capability, remote firmware download and SNMP support.

Benefits

  • Surf the Internet Up to 100 Times Faster than a 56K Analog Modem
  • Always On, No Waiting for Dial-Up
  • Supports Advanced DOCSIS 2.0 services
  • No Phone Lines Required
  • Connects to PC via USB or Ethernet for High-Speed Access
  • Ideal for SOHOs Requiring Shared Access
  • Easy to Read Diagnostic LEDs
  • Small, Compact Footprint Takes Up Little Desk Space
  • Advanced Diagnostics and Self- Installation Wizard Software (For Cable Providers Only)
  • Includes Texas Instruments Exclusive TurboDOX™ Bandwidth Acceleration Software

Features

  • Easy installation using a USB or Ethernet Connection
  • CableLabs DOCSIS 2.0 Certified
  • Superior Transfer Rates
  • Quick Modem Sync-up for Shorter Installation Times
  • High Stability
  • Low Failure Rates
  • Unparalleled Technical Support
  • Supports UPnP for easy installation


 

 

PCX2600 Product Shot

TurboDox

Includes Texas Instruments Exclusive TurboDOX™ Bandwidth Acceleration Software

Toshiba's PCX2600 Cable modem is CableLabs® certified!

Find out More

 

Toshiba 2003| Terms of Use
Toshiba USA Network Products Division Toshiba Worldwide