Home
Products
PCX5000
PCX450
PCX2600
PCX2500
PCX2200
Self-Install Wizard
Norton Internet Security
Spare Parts
Special Offers
Where to Buy
News
Contact Us
Support
Site Map
Old Couple Laughing Kids in a Group
Benefits and Features
User's Manual
Tech Specs
Datasheet
Drivers

 

Toshiba DSD's first home networking solution to contain an 802.11g wireless router

Coming Soon in 2004

Toshiba DSD's new PCX4500 Cable Modem Wireless Gateway will provide cable subscribers with a complete home networking solution. Packed with benefits such as the incorporated 802.11b/g wireless router for improved wireless connection speeds and range, the PCX4500 is CableHome 1.1-based and DOCSIS 2.0-based and includes Internet security technology from Jungo Software Technologies.

Jungo's OpenRG™ technology provides users with a Stateful Packet Inspection (SPI) Firewall and an exceptional bundle of features, such as web site filtering, port blocking, application blocking and many other features. The PCX4500 also includes a 10/100 ethernet port, one USB port and Texas Instrument's TurboDOX™ Bandwidth Acceleration Software - with speeds up to 20 times faster than non-TurboDOX™ cable modems.

The PCX4500 contains everything the cable broadband subscriber wants today: the speed and range of 802.11g, the fastest speeds and capabilities available in a cable modem, and the security of a Jungo OpenRG™ RG-Firewall™.

Connecting to the Internet and configuring the home network is a breeze. Included with the PCX4500 is an easy-to-use wizard that configures all of the computers in your network, tests the modem and gets you online quickly and painlessly.

Highlights

  • A Cable Modem, 802.11g Wireless Router and Professional-Grade Firewall all in one unit
  • Quick and Easy Installation Using a USB, Wireless 802.11b/g or Ethernet Connection
  • Easily Connect a Home Network with the JumpMASTER Installation Wizard
  • Includes Texas Instrument's TurboDOX™ Bandwidth Acceleration Software for speeds up to 20 times faster than non- TurboDOX™ cable modems.
  • Has a Jungo OpenRG™ RG-Firewall™ for Superior Protection
  • Wifi security modes such as WEP, WEP-RADIUS,WPA-PSK and WPA-RADIUS
  • VPN pass-through for support of simultaneous use by multiple PPTP clients in the local network
  • Ideal for SOHOs Requiring Shared Access
  • Supports up to 253 computers
  • Universal Plug and Play enabled
  • Field Upgadeable Firmware
  • Front Panel Display with Diagnostic LED's
  • Directional Adjustable antenna
  • 3 year Limited Warranty

    *Note: Windows 98SE or higher required for USB interface. MAC users must use Ethernet.

    **This device may contain DOCSIS "pre-certified" firmware in addition to CableLabs Certified hardware and firmware.

 

 

PCX4500

DOCSIS 2.0 Based

CableHome 1.1 Based

Toshiba 2003| Terms of Use
Toshiba USA Network Products Division Toshiba Worldwide