Home
Products
PCX5000
PCX2600
PCX2500
PCX2200
Self-Install Wizard
Norton Internet Security
Spare Parts
News
Contact Us
Support
Site Map
Old Couple Laughing Kids in a Group
Benefits and Features
User's Manual
Tech Specs
Datasheet
Drivers

 

The Industry's First Cable Modem and Wireless Router Combination With Check Point FireWall-1 Technology

View PCX5000 Demo
Requires Flash 6 plug-in from Macromedia.

The PCX5000 Wireless Cable Modem Gateway is Toshiba DSD's first home networking solution. It includes both wired and wireless networking features, with four 10/100 ports and an 802.11b wireless interface. This allows consumers the ability to connect multiple computers to the Internet. The unit offers Safe@ security software developed by SofaWare, a Check Point company, and provides Internet security protection to home networking users based on Check Point's enterprise-class and industry standard Stateful Inspection technology

Connecting to the Internet and configuring the home network is a breeze. Included with the unit is an easy-to-use wizard that configures computers, tests the modem and prepares the network for completion of the installation.

The unit meets stringent standards for compatibility and quality, as established by CableLabs DOCSIS certification, WECA and Microsoft. The DOCSIS certification means that the PCX5000 Wireless Modem Gateway meets with CableLabs specifications and guarantees the modem's interoperability with qualified cable system headends. The WECA certification ensures that Toshiba's gateway is compatible and interoperable under the IEEE 802.11b standard. Microsoft's WHQL stamp gives assurance that the unit is compatible with Microsoft operating systems.


Benefits

  • The Key to a Home Networking Solution
  • Easily Connect a Home Network with the JumpMASTER Installation Wizard
  • No Need to Purchase Separate Cable Modem and Wireless Router for Wireless Internet Connection
  • The Ultimate in Home Networking Security with Check Point FireWall-1 Technology
  • Surf the Internet up to 100 Times Faster than a 56K Analog Modem
  • Always On, No Waiting for Dial-Up
  • No Phone Lines Required
  • Connects to PC via USB, Ethernet or Wireless 802.11b for High-Speed Access
  • Ideal for SOHOs Requiring Shared Access
  • Easy to Read Diagnostic LEDs
  • Wall mountable to save space

    *Note: Windows 98SE or higher required for USB interface. MAC users must use Ethernet.

Features

  • Includes Both Wired and Wireless Home Networking
  • Four 10/100 Ports and an 802.11b Wireless Interface
  • Easy Installation Using a USB, Wireless 802.11b or Ethernet Connection
  • Superior Transfer Rates
  • Quick Modem Sync-up for Shorter Installation Times
  • High Stability
  • Low Failure Rates
  • Unparalleled Technical Support
  • SNMP Support
  • Field Upgradable Firmware
  • Front Panel Display with Diagnostic LEDs
  • 3-year Limited Warranty
  • **This device may contain DOCSIS "pre-certified" firmware in addition to CableLabs Certified hardware and firmware.

 

 

PCX5000 Product Shot

 

Toshiba's PCX5000 Cable modem is CableLabs certified!

Find out More

Toshiba's PCX5000 Cable modem is made safe with SofaWare from Check Point!

Find out More

Now you can increase wireless coverage from the PCX5000 with the ORiNOCO Range Extender by Agere. The Range Extender comes standard with a 1.5 meter cable, which gives you more flexibility in where you choose to mount your antenna.

Click here for more information

Toshiba 2003| Terms of Use
Toshiba USA Network Products Division Toshiba Worldwide Orinoco Range Extender